目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 19-179 - Flush compression latch, adjustable lever clamping, locking, with access indicator
EMILE MAURIN - Eléments Standard Mécaniques
Materiel d'accès
Verrous et loquets (Série 19)
Loquets à compression
19_179
Powered by
CAD模型選擇
{emile_maurin_esm/materiel_acces/serie19_verrrous_et_loquets/loquet_compression/19_179/19_179.prj},{NB=emile_maurin_19-1791-39_0_17},{REF=19-1791-39},{ROT=0},{FINITION=Chromé},{L1=17},{L1MIN=17},{L1MAX=39},{L2MIN=1},{L2MAX=8},{L3=22},{L4=57},{L5=34},{L6=41},{L7=85},{L8=25},{H1=93},{H2=16},{H3=86},{H4MIN=5},{H4MAX=11},{R1=3},{PPATH=19_179/19_179_asmtpl.prj},{INFOS=INFOTEXTE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
FINITION
ⁿ/ₐ
L1MIN
[mm]
L1MAX
[mm]
L2MIN
[mm]
L2MAX
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
+/- 1
[mm]
H1
[mm]
H2
[mm]
H3
+/- 1
[mm]
H4MIN
[mm]
H4MAX
[mm]
R1
[mm]
Emile Maurin 19-1791-18
19-1791-18
Chrome
1
18
1
8
22
35
34
41
65
25
93
16
86
5
11
3
Emile Maurin 19-1791-39
19-1791-39
Chrome
17
39
1
8
22
57
34
41
85
25
93
16
86
5
11
3
Emile Maurin 19-1793-18
19-1793-18
Black
1
18
1
8
22
35
34
41
65
25
93
16
86
5
11
3
Emile Maurin 19-1793-39
19-1793-39
Black
17
39
1
8
22
57
34
41
85
25
93
16
86
5
11
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表