目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 23201 - Vis à tête cylindrique à six pans creux - ISO 4762 DIN 912 - Acier classe 8.8 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Hexagon socket head cap screw
8.8 class
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_chc/classe_8_8/23201.prj},{NB=emile_maurin_232018X120},{REF=232018X120},{DXL=8x120},{MAT=Acier zingué classe 8.8},{IDNR=},{D=8},{L=120},{LG=92.000},{LF=1.020},{D3=6.466},{P=1.250},{S=6.0},{DK=13.0},{DA=9.200},{DS=8.000},{E=6.860},{K=8.0},{HM=28.000},{R=0.400},{T=4.000},{V=0.800},{DW=12.330},{W=3.300},{FORM=0.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
B
[mm]
Emile Maurin 232013X6
232013X6
3x6
Acier zingué classe 8.8
3
6
2.5
5.5
3.0
L
Emile Maurin 232013X8
232013X8
3x8
Acier zingué classe 8.8
3
8
2.5
5.5
3.0
L
Emile Maurin 232013X10
232013X10
3x10
Acier zingué classe 8.8
3
10
2.5
5.5
3.0
L
Emile Maurin 232013X12
232013X12
3x12
Acier zingué classe 8.8
3
12
2.5
5.5
3.0
L
Emile Maurin 232013X16
232013X16
3x16
Acier zingué classe 8.8
3
16
2.5
5.5
3.0
L
Emile Maurin 232013X20
232013X20
3x20
Acier zingué classe 8.8
3
20
2.5
5.5
3.0
18
Emile Maurin 232013X25
232013X25
3x25
Acier zingué classe 8.8
3
25
2.5
5.5
3.0
18
Emile Maurin 232013X30
232013X30
3x30
Acier zingué classe 8.8
3
30
2.5
5.5
3.0
18
Emile Maurin 232013X35
232013X35
3x35
Acier zingué classe 8.8
3
35
2.5
5.5
3.0
18
Emile Maurin 232014X6
232014X6
4x6
Acier zingué classe 8.8
4
6
3.0
7.0
4.0
L
Emile Maurin 232014X8
232014X8
4x8
Acier zingué classe 8.8
4
8
3.0
7.0
4.0
L
Emile Maurin 232014X10
232014X10
4x10
Acier zingué classe 8.8
4
10
3.0
7.0
4.0
L
Emile Maurin 232014X12
232014X12
4x12
Acier zingué classe 8.8
4
12
3.0
7.0
4.0
L
Emile Maurin 232014X16
232014X16
4x16
Acier zingué classe 8.8
4
16
3.0
7.0
4.0
L
Emile Maurin 232014X20
232014X20
4x20
Acier zingué classe 8.8
4
20
3.0
7.0
4.0
L
Emile Maurin 232014X25
232014X25
4x25
Acier zingué classe 8.8
4
25
3.0
7.0
4.0
20
Emile Maurin 232014X30
232014X30
4x30
Acier zingué classe 8.8
4
30
3.0
7.0
4.0
20
Emile Maurin 232014X35
232014X35
4x35
Acier zingué classe 8.8
4
35
3.0
7.0
4.0
20
Emile Maurin 232014X40
232014X40
4x40
Acier zingué classe 8.8
4
40
3.0
7.0
4.0
20
Emile Maurin 232014X45
232014X45
4x45
Acier zingué classe 8.8
4
45
3.0
7.0
4.0
20
Emile Maurin 232014X50
232014X50
4x50
Acier zingué classe 8.8
4
50
3.0
7.0
4.0
20
Emile Maurin 232014X60
232014X60
4x60
Acier zingué classe 8.8
4
60
3.0
7.0
4.0
20
Emile Maurin 232014X70
232014X70
4x70
Acier zingué classe 8.8
4
70
3.0
7.0
4.0
20
Emile Maurin 232015X6
232015X6
5x6
Acier zingué classe 8.8
5
6
4.0
8.5
5.0
L
Emile Maurin 232015X8
232015X8
5x8
Acier zingué classe 8.8
5
8
4.0
8.5
5.0
L
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表