目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 34671 - Vis auto-perçeuse KOVERVIT® tête hexagonale - Acier - CHROMITING® 240 HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
Vis autoperceuses
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_metaux_tole/vis_autoperceuse/34671.prj},{NB=emile_maurin_346716,3X80/60},{REF=346716,3X80/60},{DXLL1=6.3X80/60},{D=M6.3},{CLE=K10},{DX=6.300},{L=80.000},{L1=60.000},{K=10.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Nr de référence
ⁿ/ₐ
DXLL1
dxL/L1
[mm]
D
d
[mm]
CLE
Clé hexagoanle
ⁿ/ₐ
DX
[mm]
L
[mm]
L1
[mm]
K
[mm]
Emile Maurin 346716,3X20
346716,3X20
6.3X20
M6.3
K10
6.300
20.000
0.000
10.000
Emile Maurin 346716,3X25
346716,3X25
6.3X25
M6.3
K10
6.300
25.000
0.000
10.000
Emile Maurin 346716,3X30
346716,3X30
6.3X30
M6.3
K10
6.300
30.000
0.000
10.000
Emile Maurin 346716,3X35
346716,3X35
6.3X35
M6.3
K10
6.300
35.000
0.000
10.000
Emile Maurin 346716,3X40
346716,3X40
6.3X40
M6.3
K10
6.300
40.000
0.000
10.000
Emile Maurin 346716,3X50
346716,3X50
6.3X50
M6.3
K10
6.300
50.000
0.000
10.000
Emile Maurin 346716,3X60
346716,3X60
6.3X60
M6.3
K10
6.300
60.000
0.000
10.000
Emile Maurin 346716,3X70/...
346716,3X70/60
6.3X70/60
M6.3
K10
6.300
70.000
60.000
10.000
Emile Maurin 346716,3X80/...
346716,3X80/60
6.3X80/60
M6.3
K10
6.300
80.000
60.000
10.000
Emile Maurin 346716,3X90/...
346716,3X90/60
6.3X90/60
M6.3
K10
6.300
90.000
60.000
10.000
Emile Maurin 346716,3X100...
346716,3X100/60
6.3X100/60
M6.3
K10
6.300
100.000
60.000
10.000
Emile Maurin 346716,3X110...
346716,3X110/60
6.3X110/60
M6.3
K10
6.300
110.000
60.000
10.000
Emile Maurin 346716,3X120...
346716,3X120/60
6.3X120/60
M6.3
K10
6.300
120.000
60.000
10.000
Emile Maurin 346716,3X130...
346716,3X130/60
6.3X130/60
M6.3
K10
6.300
130.000
60.000
10.000
Emile Maurin 346716,3X140...
346716,3X140/60
6.3X140/60
M6.3
K10
6.300
140.000
60.000
10.000
Emile Maurin 346716,3X150...
346716,3X150/60
6.3X150/60
M6.3
K10
6.300
150.000
60.000
10.000
Emile Maurin 346716,3X160...
346716,3X160/60
6.3X160/60
M6.3
K10
6.300
160.000
60.000
10.000
Emile Maurin 346716,3X180...
346716,3X180/60
6.3X180/60
M6.3
K10
6.300
180.000
60.000
10.000
Emile Maurin 346716,3X200...
346716,3X200/60
6.3X200/60
M6.3
K10
6.300
200.000
60.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 33401 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modéle 212430 - Self drilling screw Pozidriv cross recess pan head - Stainl...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
03.04.2024
Reference 10901 - Hexagon head wood screw DIN 571 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SDTW - Self-drilling fastener for sandwich elements on wood
SFS
20.02.2024
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
DIN≈ 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
Modèle 33431 - Vis autoperceuse tête hexagonale avec rondelle Ø 16 - Acier ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 34791 - Vis autoperceuse DRILLEX® tête hexagonale à embase - Acier Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle C1-31 - Embout à rotule mâle Acier/Acier DIN 648, série E-ISO 6126
MICHAUD CHAILLY - Direct Transmission
07.03.2023
DIN 7504 K - FN 390 - verzinkt blau - Self-drilling screws with tapping scr...
SFS Group Schweiz AG
24.05.2024
Model 33401 - Hexagon head with flange self drilling screw - DIN 7504 K - Z...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Modèle 212441 - Self drilling screw hexagon head with flange - Stainless st...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Reference 33201 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表