目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 34721 - Vis Framex pour PVC tête fraisée Phillips - Acier - CHROMITING® 240HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à bois - Vis agglos
vis_autoperceuses
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_bois_agglo/vis_autoperceuses/34721.prj},{NB=emile_maurin_347214.3X25},{REF=347214.3X25},{D=4.3},{L=25},{DK=7},{EMPREINTE=2},{MH=4.600},{MZ=4.600},{TH=2.600},{TZ=2.500},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
EMPREINTE
H N°
ⁿ/ₐ
MH
[mm]
MZ
[mm]
TH
[mm]
TZ
[mm]
Emile Maurin 347214.3X13
347214.3X13
4.3
13
7
2
4.600
4.600
2.600
2.500
Emile Maurin 347214.3X16
347214.3X16
4.3
16
7
2
4.600
4.600
2.600
2.500
Emile Maurin 347214.3X20
347214.3X20
4.3
20
7
2
4.600
4.600
2.600
2.500
Emile Maurin 347214.3X22
347214.3X22
4.3
22
7
2
4.600
4.600
2.600
2.500
Emile Maurin 347214.3X25
347214.3X25
4.3
25
7
2
4.600
4.600
2.600
2.500
Emile Maurin 347214.3X30
347214.3X30
4.3
30
7
2
4.600
4.600
2.600
2.500
Emile Maurin 347214.3X35
347214.3X35
4.3
35
7
2
4.600
4.600
2.600
2.500
Emile Maurin 347214.3X40
347214.3X40
4.3
40
7
2
4.600
4.600
2.600
2.500
Emile Maurin 347214.3X45
347214.3X45
4.3
45
7
2
4.600
4.600
2.600
2.500
Emile Maurin 347214.3X55
347214.3X55
4.3
55
7
2
4.600
4.600
2.600
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表