目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 75101 - Frein d'écrou droit à aileron - DIN 93 - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Autres
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/autres/75101.prj},{NB=emile_maurin_7510114},{REF=7510114},{MAT=Acier zingué},{D=14},{D1=15.0},{D2=33},{B=12},{L=28},{R=10.0},{S=1.00},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Dia. nominal
[mm]
D1
[mm]
D2
[mm]
L
[mm]
S
[mm]
Emile Maurin 751015
751015
Acier zingué
5
5.3
17
16
0.50
Emile Maurin 751016
751016
Acier zingué
6
6.4
19
18
0.50
Emile Maurin 751018
751018
Acier zingué
8
8.4
22
20
0.75
Emile Maurin 7510110
7510110
Acier zingué
10
10.5
26
22
0.75
Emile Maurin 7510112
7510112
Acier zingué
12
13.0
30
28
1.00
Emile Maurin 7510114
7510114
Acier zingué
14
15.0
33
28
1.00
Emile Maurin 7510116
7510116
Acier zingué
16
17.0
36
32
1.00
Emile Maurin 7510118
7510118
Acier zingué
18
19.0
40
36
1.00
Emile Maurin 7510120
7510120
Acier zingué
20
21.0
42
36
1.00
Emile Maurin 7510122
7510122
Acier zingué
22
23.0
50
42
1.00
Emile Maurin 7510124
7510124
Acier zingué
24
25.0
50
42
1.00
Emile Maurin 7510127
7510127
Acier zingué
27
28.0
58
48
1.60
Emile Maurin 7510130
7510130
Acier zingué
30
31.0
63
52
1.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 43400ZNNI - Ecrou hexagonal autofreiné à anneau non métallique Ny...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 84000 - Plain washer NFE 25513 - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 83000 - Hexagon nut - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 86100 - Rondelle plate - DIN 9021 - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 12506 - Low hexagon nut - ISO 4035 04 class - Zinc plated 200 HSS...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 75201 - Long tap and wing washer DIN 463 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70706 - Plain washer extra large type NFE 25513 100 HV - Zinc pla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 75101 - Long tap washer DIN 93 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表