目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 71300 - Rondelle ressort dynamique - DIN 2093 - Acier ressort Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles à ressort
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/a_ressort/71300.prj},{NB=emile_maurin_7130050X18,4X1,5},{REF=7130050X18,4X1,5},{MAT=Acier ressort brut},{IDNR=},{REIHE=A},{GRUPPE=2.000},{DI=18.400},{DE=50.000},{T=1.500},{H=1.100},{L=4.100},{D2XD1XS=50x18.4x1.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D2XD1XS
[mm]
Emile Maurin 713008X3,2X0...
713008X3,2X0,3
Acier ressort brut
8x3.2x0.3
Emile Maurin 713008X3,2X0...
713008X3,2X0,4
Acier ressort brut
8x3.2x0.4
Emile Maurin 713008X3,2X0...
713008X3,2X0,5
Acier ressort brut
8x3.2x0.5
Emile Maurin 713008X4,2X0...
713008X4,2X0,2
Acier ressort brut
8x4.2x0.2
Emile Maurin 713008X4,2X0...
713008X4,2X0,3
Acier ressort brut
8x4.2x0.3
Emile Maurin 713008X4,2X0...
713008X4,2X0,4
Acier ressort brut
8x4.2x0.4
Emile Maurin 7130010X3,2X...
7130010X3,2X0,3
Acier ressort brut
10x3.2x0.3
Emile Maurin 7130010X3,2X...
7130010X3,2X0,4
Acier ressort brut
10x3.2x0.4
Emile Maurin 7130010X3,2X...
7130010X3,2X0,5
Acier ressort brut
10x3.2x0.5
Emile Maurin 7130010X4,2X...
7130010X4,2X0,4
Acier ressort brut
10x4.2x0.4
Emile Maurin 7130010X4,2X...
7130010X4,2X0,5
Acier ressort brut
10x4.2x0.5
Emile Maurin 7130010X4,2X...
7130010X4,2X0,6
Acier ressort brut
10x4.2x0.6
Emile Maurin 7130010X5,2X...
7130010X5,2X0,25
Acier ressort brut
10x5.2x0.25
Emile Maurin 7130010X5,2X...
7130010X5,2X0,4
Acier ressort brut
10x5.2x0.4
Emile Maurin 7130010X5,2X...
7130010X5,2X0,5
Acier ressort brut
10x5.2x0.5
Emile Maurin 7130012X4,2X...
7130012X4,2X0,4
Acier ressort brut
12x4.2x0.4
Emile Maurin 7130012X4,2X...
7130012X4,2X0,5
Acier ressort brut
12x4.2x0.5
Emile Maurin 7130012X4,2X...
7130012X4,2X0,6
Acier ressort brut
12x4.2x0.6
Emile Maurin 7130012X5,2X...
7130012X5,2X0,5
Acier ressort brut
12x5.2x0.5
Emile Maurin 7130012X5,2X...
7130012X5,2X0,6
Acier ressort brut
12x5.2x0.6
Emile Maurin 7130012X6,2X...
7130012X6,2X0,5
Acier ressort brut
12x6.2x0.5
Emile Maurin 7130012X6,2X...
7130012X6,2X0,6
Acier ressort brut
12x6.2x0.6
Emile Maurin 7130012,5X6,...
7130012,5X6,2X0,35
Acier ressort brut
12.5x6.2x0.35
Emile Maurin 7130012,5X6,...
7130012,5X6,2X0,5
Acier ressort brut
12.5x6.2x0.5
Emile Maurin 7130012,5X6,...
7130012,5X6,2X0,7
Acier ressort brut
12.5x6.2x0.7
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 71600 - BELLEVILLE disc spring DIN 2093 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 31-21 - Vis à oeil acier ou inox , filetage long
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Model 76100 - Cale oblique 8% pour profilé UPN - Acier Brut - DIN 434
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Nuts DIN 934
MBO Oßwald
08.10.2021
Reference 70600 - Plain washer large type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 71300 - Disc spring - DIN 2093 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle A1-01-08 - Pignon à chaine simple norme BS
MICHAUD CHAILLY - Direct Transmission
07.03.2023
CHS NUT - Rod End Nut
SMC
22.10.2021
Piston rod nut Mod.U
Camozzi
11.06.2024
Disc Springs
DIM
26.09.2017
242.01. - Disc spring DIN 2093
FIBRO
21.07.2023
CH2 NUT - Rod End Nut
SMC
28.09.2023
Modèle F3-05 - Segment d'arrêt DIN 472 pour alésage - Acier
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表