目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 98004 - Fixation LINDAPTER® pour suspente type F3 sans boulon - Fonte galva à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Support Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/fix_suspente/98004.prj},{NB=emile_maurin_9800410},{REF=9800410},{Z=M10},{W=2-30},{S=22},{T=7},{V=10},{X=25},{R=38},{X1=7},{Z1=10},{Z2=20},{W1=2},{W2=30},{PPATH=98004/98004_asmtpl.prj},{PC=F310NB},{MAT=Malleable iron, hot dip galvanised },{TENSILE=1.2},{TT=20},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon 4.6
ⁿ/ₐ
W
[mm]
S
[mm]
T
[mm]
V
[mm]
X
[mm]
R
Largeur
[mm]
Emile Maurin 980048
980048
M8
2-25
19
6
8
20
33
Emile Maurin 9800410
9800410
M10
2-30
22
7
10
25
38
Emile Maurin 9800412
9800412
M12
2-40
29
9
12
35
49
Emile Maurin 9800416
9800416
M16
3-55
36
12
16
46
60
Emile Maurin 9800420
9800420
M20
5-70
44
15
19
55
76
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表