目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 95911 - Crapaud LINDAPTER® BSLN - Fonte Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/95911.prj},{NB=emile_maurin_9591112},{REF=9591112},{Z=M12},{Y=45.5},{X=15.5},{V=6},{T=17},{INFOS=},{TENSILE=5.8},{TT=69},{W=28},{X1=1},{PC=BSLN12},{MAT=Malleable iron,bright zinc plated / hot dip galvanised},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon
ⁿ/ₐ
Y
[mm]
X
[mm]
V
[mm]
T
[mm]
Emile Maurin 9591112
9591112
M12
45.5
15.5
6
17
Emile Maurin 9591116
9591116
M16
44.0
17.0
11
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表