目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62302 - Vis à bois tête ronde fendue - DIN 96 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a2/62302.prj},{NB=emile_maurin_623024X45},{REF=623024X45},{MAT=Inox A2},{D=4.0},{D3=2.8},{L=45},{P=1.75},{DS=4.0},{DK=7.0},{K=3.0},{R=0.4},{N=1.51},{T=1.30},{REFX=62302},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Emile Maurin 623022,5X10
623022,5X10
Inox A2
2.5x10
2.5
10
2.2
Emile Maurin 623022,5X12
623022,5X12
Inox A2
2.5x12
2.5
12
2.2
Emile Maurin 623022,5X16
623022,5X16
Inox A2
2.5x16
2.5
16
2.2
Emile Maurin 623022,5X20
623022,5X20
Inox A2
2.5x20
2.5
20
2.2
Emile Maurin 623022,5X25
623022,5X25
Inox A2
2.5x25
2.5
25
2.2
Emile Maurin 623023X10
623023X10
Inox A2
3x10
3.0
10
2.5
Emile Maurin 623023X12
623023X12
Inox A2
3x12
3.0
12
2.5
Emile Maurin 623023X16
623023X16
Inox A2
3x16
3.0
16
2.5
Emile Maurin 623023X20
623023X20
Inox A2
3x20
3.0
20
2.5
Emile Maurin 623023X25
623023X25
Inox A2
3x25
3.0
25
2.5
Emile Maurin 623023X30
623023X30
Inox A2
3x30
3.0
30
2.5
Emile Maurin 623023,5X12
623023,5X12
Inox A2
3.5x12
3.5
12
2.5
Emile Maurin 623023,5X16
623023,5X16
Inox A2
3.5x16
3.5
16
2.5
Emile Maurin 623023,5X20
623023,5X20
Inox A2
3.5x20
3.5
20
2.5
Emile Maurin 623023,5X25
623023,5X25
Inox A2
3.5x25
3.5
25
2.5
Emile Maurin 623023,5X30
623023,5X30
Inox A2
3.5x30
3.5
30
2.5
Emile Maurin 623023,5X35
623023,5X35
Inox A2
3.5x35
3.5
35
2.5
Emile Maurin 623023,5X40
623023,5X40
Inox A2
3.5x40
3.5
40
2.5
Emile Maurin 623024X12
623024X12
Inox A2
4x12
4.0
12
3.0
Emile Maurin 623024X16
623024X16
Inox A2
4x16
4.0
16
3.0
Emile Maurin 623024X20
623024X20
Inox A2
4x20
4.0
20
3.0
Emile Maurin 623024X25
623024X25
Inox A2
4x25
4.0
25
3.0
Emile Maurin 623024X30
623024X30
Inox A2
4x30
4.0
30
3.0
Emile Maurin 623024X35
623024X35
Inox A2
4x35
4.0
35
3.0
Emile Maurin 623024X40
623024X40
Inox A2
4x40
4.0
40
3.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表