目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64607 - Ecrou hexagonal à souder - DIN 929 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a4/64607.prj},{NB=emile_maurin_646078},{REF=646078},{MAT=Acier zingué},{IDNR=},{GEW=M8},{D=8},{D1=6.647},{P=1.500},{B=1.000},{DW=10.500},{D2=10.500},{D3=8.400},{E=15.380},{H1=0.900},{H2=0.500},{M=6.5},{S=14.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 646076
646076
Acier zingué
6
5.0
11.0
Emile Maurin 646078
646078
Acier zingué
8
6.5
14.0
Emile Maurin 6460710
6460710
Acier zingué
10
8.0
17.0
Emile Maurin 6460712
6460712
Acier zingué
12
10.0
19.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表