目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 20010 - Vis à tête hexagonale partiellement filetée - ISO 4014 - Acier classe 8.8 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
Vis à tête hexagonale
Classe 8.8
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_hexa/vis_tete_hexagonale/classe_8.8/20010.prj},{NB=emile_maurin_2001018X60},{REF=2001018X60},{DXL=18x60},{MAT=Acier brut classe 8.8},{D=18},{D3=14.933},{P=2.500},{L=60},{LG=7.500},{LS=0.800},{S=27},{C=0.800},{DA=20.200},{DW=25.340},{K=11.5},{R=0.600},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
B
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Emile Maurin 200104X25
200104X25
4x25
Acier brut classe 8.8
4
25
14.000
7
2.8
Emile Maurin 200104X30
200104X30
4x30
Acier brut classe 8.8
4
30
14.000
7
2.8
Emile Maurin 200104X35
200104X35
4x35
Acier brut classe 8.8
4
35
14.000
7
2.8
Emile Maurin 200104X40
200104X40
4x40
Acier brut classe 8.8
4
40
14.000
7
2.8
Emile Maurin 200104X45
200104X45
4x45
Acier brut classe 8.8
4
45
14.000
7
2.8
Emile Maurin 200104X50
200104X50
4x50
Acier brut classe 8.8
4
50
14.000
7
2.8
Emile Maurin 200105X25
200105X25
5x25
Acier brut classe 8.8
5
25
16.000
8
3.5
Emile Maurin 200105X30
200105X30
5x30
Acier brut classe 8.8
5
30
16.000
8
3.5
Emile Maurin 200105X35
200105X35
5x35
Acier brut classe 8.8
5
35
16.000
8
3.5
Emile Maurin 200105X40
200105X40
5x40
Acier brut classe 8.8
5
40
16.000
8
3.5
Emile Maurin 200105X45
200105X45
5x45
Acier brut classe 8.8
5
45
16.000
8
3.5
Emile Maurin 200105X50
200105X50
5x50
Acier brut classe 8.8
5
50
16.000
8
3.5
Emile Maurin 200105X55
200105X55
5x55
Acier brut classe 8.8
5
55
16.000
8
3.5
Emile Maurin 200105X60
200105X60
5x60
Acier brut classe 8.8
5
60
16.000
8
3.5
Emile Maurin 200105X70
200105X70
5x70
Acier brut classe 8.8
5
70
16.000
8
3.5
Emile Maurin 200105X80
200105X80
5x80
Acier brut classe 8.8
5
80
16.000
8
3.5
Emile Maurin 200106X25
200106X25
6x25
Acier brut classe 8.8
6
25
18.000
10
4.0
Emile Maurin 200106X30
200106X30
6x30
Acier brut classe 8.8
6
30
18.000
10
4.0
Emile Maurin 200106X35
200106X35
6x35
Acier brut classe 8.8
6
35
18.000
10
4.0
Emile Maurin 200106X40
200106X40
6x40
Acier brut classe 8.8
6
40
18.000
10
4.0
Emile Maurin 200106X45
200106X45
6x45
Acier brut classe 8.8
6
45
18.000
10
4.0
Emile Maurin 200106X50
200106X50
6x50
Acier brut classe 8.8
6
50
18.000
10
4.0
Emile Maurin 200106X55
200106X55
6x55
Acier brut classe 8.8
6
55
18.000
10
4.0
Emile Maurin 200106X60
200106X60
6x60
Acier brut classe 8.8
6
60
18.000
10
4.0
Emile Maurin 200106X65
200106X65
6x65
Acier brut classe 8.8
6
65
18.000
10
4.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70256 - Rondelle plate étroite Grade A - ISO 7092 - Acier 200HV - Zn...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20011 - Hexagon head screw half thread - ISO 4014 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 71000 - Spring lock washer standard W type NFE 25515 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20010G5A - Hexagon head screw half thread - ISO 8.8 class GEOMET®...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 5969 - Class 150 welding neck flange Sch 10S - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70201 - Rondelle plate normale grade A - Acier 200 HV - Zn - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表