目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 88120 - HR HIGHT-STRENGTH STRUCTURAL BOLTING FOR PRELOADING SYSTEM HR NF EN 14399-3-6 K2 10.9 CLASS - PLAIN
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Structural bolts and nuts
HR-HV-HRC hight strength structural bolting for preloading system
hr
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_construction/precontraint_hr_hv_hrc/hr/88120.prj},{NB=emile_maurin_8812020X140_0_400},{DES=Boulon HR à serrage contrôlé},{NORME1=NF070},{NORME2=EN 14399-3-6-K2},{MATIERE=Acier classe 10.9},{REVETEMENT=Brut},{CERTIFICATION=CE-NF},{MARQUE=-},{REF=8812020X140},{LODLEVEL=400},{POS=0},{DXL=20x140},{D=20},{RS=4.000},{M=18.000},{P=2.500},{D3=16.933},{L=140},{K=13},{S=32},{PPATH=accessoires/88120_1_sbl.prj},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
[mm]
L
[mm]
B
[mm]
K
[mm]
S
[mm]
emile_maurin_8812012X30
8812012X30
12x30
12
30
30.000
8
19
emile_maurin_8812012X40
8812012X40
12x40
12
40
30.000
8
19
emile_maurin_8812012X50
8812012X50
12x50
12
50
30.000
8
19
emile_maurin_8812012X60
8812012X60
12x60
12
60
30.000
8
19
emile_maurin_8812012X70
8812012X70
12x70
12
70
30.000
8
19
emile_maurin_8812012X80
8812012X80
12x80
12
80
30.000
8
19
emile_maurin_8812014X30
8812014X30
14x30
14
30
34.000
9
24
emile_maurin_8812014X40
8812014X40
14x40
14
40
34.000
9
24
emile_maurin_8812014X50
8812014X50
14x50
14
50
34.000
9
24
emile_maurin_8812014X60
8812014X60
14x60
14
60
34.000
9
24
emile_maurin_8812014X70
8812014X70
14x70
14
70
34.000
9
24
emile_maurin_8812014X80
8812014X80
14x80
14
80
34.000
9
24
emile_maurin_8812016X40
8812016X40
16x40
16
40
38.000
10
27
emile_maurin_8812016X50
8812016X50
16x50
16
50
38.000
10
27
emile_maurin_8812016X60
8812016X60
16x60
16
60
38.000
10
27
emile_maurin_8812016X70
8812016X70
16x70
16
70
38.000
10
27
emile_maurin_8812016X80
8812016X80
16x80
16
80
38.000
10
27
emile_maurin_8812016X90
8812016X90
16x90
16
90
38.000
10
27
emile_maurin_8812016X100
8812016X100
16x100
16
100
38.000
10
27
emile_maurin_8812018X50
8812018X50
18x50
18
50
42.000
12
30
emile_maurin_8812018X60
8812018X60
18x60
18
60
42.000
12
30
emile_maurin_8812018X70
8812018X70
18x70
18
70
42.000
12
30
emile_maurin_8812018X80
8812018X80
18x80
18
80
42.000
12
30
emile_maurin_8812018X90
8812018X90
18x90
18
90
42.000
12
30
emile_maurin_8812018X110
8812018X110
18x110
18
110
42.000
12
30
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表