目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 85260 - Boulon SB non précontraint Inox A4-70 EN 15048 ISO 4014-4017-4032
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Structural bolts and nuts
SB non preloaded structural bolting assemblies
sb
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_construction/non_precontraint_sb/sb/85260.prj},{NB=emile_maurin_8526014X120_0_400},{REF=8526014X120},{DES=Boulon SB non précontraint},{NORME1=EN 15048},{NORME2=ISO 4014-4017-4032},{MATIERE=Acier classe 8.8},{REVETEMENT=Zn},{CERTIFICATION=CE},{MARQUE=-},{LODLEVEL=400},{POS=0},{DXL=14x120},{D=14},{L=120},{LG=86.000},{B=21.200},{K=8.8},{M=12.800},{S=21},{D3=11.546},{P=2.000},{LS=76.000},{C=0.600},{DA=15.700},{DW=19.370},{R=0.600},{PPATH=85260_sbl.prj},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
DXL
ⁿ/ₐ
D
[mm]
L
Length
[mm]
LG
Shaft-lenght with screw rudiment
[mm]
K
[mm]
S
[mm]
emile_maurin_852608X16
852608X16
Acier classe 8.8
8x16
8
16
4.000
5.0
13
emile_maurin_852608X20
852608X20
Acier classe 8.8
8x20
8
20
4.000
5.0
13
emile_maurin_852608X25
852608X25
Acier classe 8.8
8x25
8
25
4.000
5.0
13
emile_maurin_852608X30
852608X30
Acier classe 8.8
8x30
8
30
4.000
5.0
13
emile_maurin_852608X35
852608X35
Acier classe 8.8
8x35
8
35
4.000
5.0
13
emile_maurin_852608X40
852608X40
Acier classe 8.8
8x40
8
40
18.000
5.0
13
emile_maurin_852608X45
852608X45
Acier classe 8.8
8x45
8
45
23.000
5.0
13
emile_maurin_852608X50
852608X50
Acier classe 8.8
8x50
8
50
28.000
5.0
13
emile_maurin_852608X60
852608X60
Acier classe 8.8
8x60
8
60
38.000
5.0
13
emile_maurin_852608X70
852608X70
Acier classe 8.8
8x70
8
70
48.000
5.0
13
emile_maurin_852608X80
852608X80
Acier classe 8.8
8x80
8
80
58.000
5.0
13
emile_maurin_852608X90
852608X90
Acier classe 8.8
8x90
8
90
68.000
5.0
13
emile_maurin_852608X100
852608X100
Acier classe 8.8
8x100
8
100
78.000
5.0
13
emile_maurin_852608X110
852608X110
Acier classe 8.8
8x110
8
110
88.000
5.0
13
emile_maurin_852608X120
852608X120
Acier classe 8.8
8x120
8
120
98.000
5.0
13
emile_maurin_8526010X20
8526010X20
Acier classe 8.8
10x20
10
20
4.500
6.0
16
emile_maurin_8526010X25
8526010X25
Acier classe 8.8
10x25
10
25
4.500
6.0
16
emile_maurin_8526010X30
8526010X30
Acier classe 8.8
10x30
10
30
4.500
6.0
16
emile_maurin_8526010X35
8526010X35
Acier classe 8.8
10x35
10
35
4.500
6.0
16
emile_maurin_8526010X40
8526010X40
Acier classe 8.8
10x40
10
40
4.500
6.0
16
emile_maurin_8526010X45
8526010X45
Acier classe 8.8
10x45
10
45
19.000
6.0
16
emile_maurin_8526010X50
8526010X50
Acier classe 8.8
10x50
10
50
24.000
6.0
16
emile_maurin_8526010X60
8526010X60
Acier classe 8.8
10x60
10
60
34.000
6.0
16
emile_maurin_8526010X70
8526010X70
Acier classe 8.8
10x70
10
70
44.000
6.0
16
emile_maurin_8526010X80
8526010X80
Acier classe 8.8
10x80
10
80
54.000
6.0
16
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表