目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 37781 - Ancre-vis HECO® MULTI-MONTI® tête ronde large - Acier - Zingué blanc
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ancrage - Fixation bâtiment
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ancrage/37781.prj},{NB=emile_maurin_377817,5X45},{REF=377817,5X45},{DXL=7,5 x 45},{DK=17},{DF=6},{EP=0},{DX=7.500},{LX=45.000},{DKX=17.000},{L1=44.000},{L2=2.100},{L3=1.800},{L4=1.200},{L5=2.700},{D1=8.000},{D2=5.000},{D3=5.700},{D4=14.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
[mm]
DK
[mm]
DF
Diamètre nominal du foret
[mm]
EP
Epaisseur maximale à fixaer
[mm]
Emile Maurin 377817,5X45
377817,5X45
7,5 x 45
17
6
0
Emile Maurin 377817,5X50
377817,5X50
7,5 x 50
17
6
5
Emile Maurin 377817,5X60
377817,5X60
7,5 x 60
14,5
6
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表