目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
shz - shz系列气动手指
EMC
执行元件
气动手指
SHZ系列气动手指
Powered by
CAD模型選擇
{emc/cylinder/hands/shz_series/shz_asmtab.prj},{NB=SHZ16-S(0)()},{SERIES=SHZ},{TYPE=},{BORE=16},{MAGNETCODDE=S},{SWITCH=},{POS=0},{A=30.6},{B=42.5},{C=7.5},{D=15.5},{E=67.3},{F=38},{G=5},{H=24.5},{I=24},{J=22},{K=15},{L=23.6},{M=17深2},{O=7.1},{P=18.5},{Q=13.0},{K1=11.0},{K2=6.5},{K3=3深3},{R=16.0},{S=30.0},{U=M3x0.5},{U1=3.0},{U2=0.50},{W=4},{V=8},{X=8.0},{Y=M4x0.7},{YY1=4},{YY2=0.7},{Y1=9.5},{Y2=5.5},{Y3=8},{Z=M5x0.8},{Z1=5},{Z2=0.8},{OP=20.8},{CL=14.8},{M1=17},{M2=2.0},{K31=3},{K32=3},{PP=3.00},{PPATH=assemblies/shz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
缸径
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
O
[mm]
P
[mm]
Q
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
R
[mm]
S
[mm]
U
[mm]
U1
[mm]
U2
[mm]
W
[mm]
V
[mm]
X
[mm]
Y
[mm]
YY1
[mm]
YY2
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
Z
[mm]
Z1
[mm]
Z2
[mm]
OP
[mm]
CL
[mm]
M1
[mm]
M2
[mm]
K31
[mm]
K32
[mm]
PP
[mm]
SHZ10-S()
10
23.0
37.6
6.0
12.3
57.0
29
4
23.0
16
18
12
16.4
11深2
7.0
18.8
10.0
7.6
5.2
2深3
11.4
27.0
M2.5x0.45
2.5
0.45
3
5
5.7
M3x0.5
3
0.5
6.0
6.0
6
M3x0.5
3
0.5
14.8
11.4
11
2.0
2
3
1.70
SHZ16-S()
16
30.6
42.5
7.5
15.5
67.3
38
5
24.5
24
22
15
23.6
17深2
7.1
18.5
13.0
11.0
6.5
3深3
16.0
30.0
M3x0.5
3.0
0.50
4
8
8.0
M4x0.7
4
0.7
9.5
5.5
8
M5x0.8
5
0.8
20.8
14.8
17
2.0
3
3
3.00
SHZ20-S()
20
42.0
52.8
9.5
20.7
84.7
50
8
29.0
30
32
18
27.6
21深3
8.4
23.0
15.0
16.8
7.5
4深4
18.6
35.0
M4x0.7
4.0
0.70
5
10
10.0
M5x0.8
5
0.8
11.5
8.0
10
M5x0.8
5
0.8
26.0
16.2
21
3.0
4
4
4.90
SHZ25-S()
25
52.0
63.6
11.0
25.5
102.7
63
10
30.0
36
40
22
33.6
26深3.5
9.5
23.5
19.5
21.8
10.0
4深4
22.0
36.5
M5x0.8
5.0
0.80
6
12
12.0
M6x1.0
6
1.0
14.5
10.0
12
M5x0.8
5
0.8
33.5
19.2
26
3.5
4
4
7.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SHY - SHY Series Pneumatic Finger
EMC
24.08.2023
SG - 三轴缸
EMC
03.02.2024
EXS Series - EXS Series
EMC
04.03.2024
JK - JK
EMC
24.08.2023
SHL:大口径开口夹 - 大口径开口夹
EMC
24.08.2023
RV52M - RV系列NAMUR电磁阀
EMC
11.11.2023
RAL_RALC - RAL系列迷你气缸
EMC
24.08.2023
JMHZ2 - 平行开闭型气爪/紧凑型
SMC Corporation
17.11.2022
SF-D-J-SA-SB - 薄型缸
EMC
24.08.2023
ESWT - ESWT 无杆气缸
EMC
24.08.2023
SM_cylinder - 不锈钢迷你缸
EMC
22.01.2024
ELS - guide cylinder
EMC
24.08.2023
V52 - 底座
EMC
24.08.2023
VBC/LBC - ISO6431/ISO 15552标准气缸
EMC
25.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表