目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
SHY - SHY Series Pneumatic Finger
EMC
执行元件
气动手指
SHY系列气动手指
Powered by
CAD模型選擇
{emc/cylinder/hands/shy_series/shy_asmtab.prj},{NB=SHY16-S()(-5)},{SERIES=SHY},{TYPE=},{BORE=16},{MAGNETCODDE=S},{SWITCH=},{POS=-5},{A=30.6},{A1=M5x0.8},{B=44.6},{B1=M4x0.7深5.5},{C=39.7},{C1=M3x0.5},{D=18.9},{DD=23.6},{D1=M4x0.7深9.5},{D2=M4x0.7深8},{E=63.5},{EE=24},{F=7},{G=30},{H=24.5},{I=22},{J=15},{K=23.6},{L=17深1.5},{M=16.5},{N=16.0},{O=30.0},{P=13.0},{Q=6.5},{R=18.3},{S=10.0},{T=24},{X=10.0},{Y=4},{Z=7},{PPATH=assemblies/shy_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
缸径
[mm]
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
DD
[mm]
D1
[mm]
D2
[mm]
E
[mm]
EE
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
X
[mm]
Y
[mm]
Z
[mm]
SHY10-S()
10
23.0
M3x0.5
38.6
M3x0.5深6
35.8
M2.5x0.45
14.2
17.2
M3x0.5深6
M3x0.5深6
52.8
14
4
30
23.0
18
12
16.4
11深1.5
12.5
11.4
27.0
10.0
6.5
18.8
10.0
16
7.4
3
5.7
SHY16-S()
16
30.6
M5x0.8
44.6
M4x0.7深5.5
39.7
M3x0.5
18.9
23.6
M4x0.7深9.5
M4x0.7深8
63.5
24
7
30
24.5
22
15
23.6
17深1.5
16.5
16.0
30.0
13.0
6.5
18.3
10.0
24
10.0
4
7
SHY20-S()
20
42.0
M5x0.8
55.2
M5x0.8深8
49.7
M4x0.7
23.5
29.0
M5x0.8深11.5
M5x0.8深10
78.7
30
8
30
29.0
32
18
27.6
21深1.5
20.5
18.6
35.0
15.0
7.0
22.2
10.0
30
12.0
5.2
9
SHY25-S()
25
52.0
M5x0.8
60.4
M6x1.0深10
54.8
M5x0.8
32.8
38.5
M6x1.0深14.5
M6x1.0深12
93.2
36
10
30
30.0
40
22
33.6
26深1.5
27.5
22.0
36.5
19.5
7.4
23.5
10.0
36
12.0
8
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表