目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
SF-D-J-SA-SB - 薄型缸
EMC
执行元件
超薄气缸
SF系列ISO21287超薄气缸
Powered by
CAD模型選擇
{emc/cylinder/compact_cylinder/sf_series/sf_asmtab.prj},{NB=SF40X5()(00)},{SERIESNO=SF},{TYPENO=},{BORE=40},{STROKE=5},{ADJUSTABLESTR=0},{MAGNETNO=},{PISTONROD=},{THREADTYPE=},{SWITCH=},{POS=0},{C=45},{B=7},{D1=55.500},{N11=16.500},{N21=9.500},{M=6.0},{K11=8.000},{K12=1.250},{O=1/8\"},{O1=9.728},{O2=0.000},{P1=9.0},{P2=M6x1.0},{P21=6.000},{P22=1.000},{P3=16},{P4=5},{S=53.0},{T=38.0},{X=-},{X1=0.000},{V=16},{W=14},{Q1=29.000},{NN=13.000},{PPATH=assemblies/sf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIESNO
系列代码
ⁿ/ₐ
BORE
缸径
[mm]
C
[mm]
B
[mm]
D1
[mm]
N11
[mm]
N21
[mm]
M
[mm]
K11
[mm]
K12
[mm]
O
[mm]
O1
[mm]
O2
[mm]
P1
[mm]
P2
[mm]
P21
[mm]
P22
[mm]
P3
[mm]
P4
[mm]
S
[mm]
T
[mm]
X
[mm]
X1
[mm]
V
[mm]
W
[mm]
Q1
[mm]
NN
[mm]
SF20X5()
SF
20
37
6
0.000
15.000
5.500
4.0
6.000
1.000
M5x0.8
5.000
0.800
7.3
M5x0.8
5.000
0.800
15
5
36.0
22.0
3
3.000
10
8
25.000
9.500
SF25X5()
SF
25
39
6
0.000
17.000
5.500
4.5
6.000
1.000
M5x0.8
5.000
0.800
7.3
M5x0.8
5.000
0.800
15
5
40.0
26.0
-
0.000
12
10
28.000
11.000
SF32X5()
SF
32
44
7
48.000
15.000
8.000
6.0
8.000
1.250
1/8"
9.728
0.000
9.0
M6x1.0
6.000
1.000
16
5
45.5
32.5
-
0.000
16
14
30.000
12.000
SF40X5()
SF
40
45
7
55.500
16.500
9.500
6.0
8.000
1.250
1/8"
9.728
0.000
9.0
M6x1.0
6.000
1.000
16
5
53.0
38.0
-
0.000
16
14
29.000
13.000
SF50X5()
SF
50
45
8
65.500
16.000
10.500
6.5
10.000
1.500
1/8"
9.728
0.000
10.5
M8x1.25
8.000
1.250
20
5
63.0
46.5
4
4.000
20
17
32.000
13.500
SF63X5()
SF
63
49
8
77.500
17.000
11.500
6.5
10.000
1.500
1/8"
9.728
0.000
10.5
M8x1.25
8.000
1.250
20
5
74.0
56.5
5
5.000
20
17
32.000
16.000
SF80X10()
SF
80
54
10
95.500
17.000
15.000
8.5
12.000
1.750
1/8"
9.728
0.000
13.7
M10x1.5
10.000
1.500
25
5
92.0
72.0
10
10.000
25
22
37.000
16.000
SF100X10()
SF
100
67
10
113.500
24.500
19.000
8.0
12.000
1.750
1/8"
9.728
0.000
13.7
M10x1.5
10.000
1.500
25
5
109.0
89.0
14
14.000
32
27
37.000
20.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表