目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
DS-RLDKO/DS-RSDKO - (Reduzieranschluss mit Dichtkegel, Verschraubungskörper mit Mutter und Schneidring)
Gates Tube Fittings
Rohrverschraubungen
Reduzieranschlüsse
RL / RS (Light / heavy series)
Powered by
CAD模型選擇
{emb/rohrverschraubungen/reduzieranschluss/rl_rs/ds_rldko_ds_rsdko.prj},{NB=RLD106},{BESTELLNR=RLD106},{AD=6},{D1=10},{D2=6},{L=38.0},{I=23.5},{I2=7.000},{S=14},{S1=14},{S2=19},{GEW=4.9},{LK2=30.500},{F=8.150},{F1=4.000},{F2=6.500},{LD=7.000},{A=1.200},{I1=10.000},{K1=45.000},{K2=30.000},{NDM=12.000},{P=1.500},{D=9.600},{R1=0.800},{I3=2.000},{I4=2.000},{I5=5.900},{I6=9.600},{I7=16.500},{I8=16.000},{D6=11.800},{R2=1.100},{R3=0.300},{R4=0.400},{R5=0.300},{X1=1.100},{A1=0.500},{VERS=2},{MANU=Gates Tube Fittings GmbH},{BZ=DS-RLDKO 10/6/ZN},{PN=L / PN 500},{INFO=Reduzieranschlüsse mit Dichtkegel},{OR=O-RING 7,5X1,5/80 SHA/PERB/OB},{OBLF=Zink-Nickel},{WERK=Stahl},{XDM=XDM8S},{XDR=DR244-8},{M=XM6L},{SK=XRLSDKO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZ
Bezeichnung
ⁿ/ₐ
D1
Rohr
[mm]
D2
Rohr
[mm]
PN
Druck
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
L
Länge
[mm]
I
Länge
[mm]
S
Schlüsselweite
[mm]
S1
Schlüsselweite
[mm]
S2
Schlüsselweite
[mm]
OBLF
Oberfläche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
RLD106
DS-RLDKO 10/6/ZN
10
6
L / PN 500
Reduzieranschlüsse mit Di...
38.0
23.5
14
14
19
Zink-Nickel
Stahl
RLD106V
DS-RLDKO 10/6/1.4571
10
6
L / PN 250
Reduzieranschlüsse mit Di...
38.0
23.5
14
14
19
blank
1.4571
RLD108
DS-RLDKO 10/8/ZN
10
8
L / PN 500
Reduzieranschlüsse mit Di...
38.5
23.5
14
17
19
Zink-Nickel
Stahl
RLD108V
DS-RLDKO 10/8/1.4571
10
8
L / PN 250
Reduzieranschlüsse mit Di...
38.5
23.5
14
17
19
blank
1.4571
RLD1210
DS-RLDKO 12/10/ZN
12
10
L / PN 400
Reduzieranschlüsse mit Di...
39.5
24.5
17
19
22
Zink-Nickel
Stahl
RLD1210V
DS-RLDKO 12/10/1.4571
12
10
L / PN 250
Reduzieranschlüsse mit Di...
39.5
24.5
17
19
22
blank
1.4571
RLD126
DS-RLDKO 12/6/ZN
12
6
L / PN 400
Reduzieranschlüsse mit Di...
38.0
23.5
17
14
22
Zink-Nickel
Stahl
RLD126V
DS-RLDKO 12/6/1.4571
12
6
L / PN 250
Reduzieranschlüsse mit Di...
38.0
23.5
17
14
22
blank
1.4571
RLD128
DS-RLDKO 12/8/ZN
12
8
L / PN 400
Reduzieranschlüsse mit Di...
38.5
23.5
17
17
22
Zink-Nickel
Stahl
RLD128V
DS-RLDKO 12/8/1.4571
12
8
L / PN 250
Reduzieranschlüsse mit Di...
38.5
23.5
17
17
22
blank
1.4571
RLD1510
DS-RLDKO 15/10/ZN
15
10
L / PN 400
Reduzieranschlüsse mit Di...
42.5
27.5
22
19
27
Zink-Nickel
Stahl
RLD1510V
DS-RLDKO 15/10/1.4571
15
10
L / PN 250
Reduzieranschlüsse mit Di...
42.5
27.5
22
19
27
blank
1.4571
RLD1512
DS-RLDKO 15/12/ZN
15
12
L / PN 400
Reduzieranschlüsse mit Di...
42.0
27.5
22
22
27
Zink-Nickel
Stahl
RLD1512V
DS-RLDKO 15/12/1.4571
15
12
L / PN 250
Reduzieranschlüsse mit Di...
42.0
27.5
22
22
27
blank
1.4571
RLD156
DS-RLDKO 15/6/ZN
15
6
L / PN 400
Reduzieranschlüsse mit Di...
40.5
27.0
22
14
27
Zink-Nickel
Stahl
RLD156V
DS-RLDKO 15/6/1.4571
15
6
L / PN 250
Reduzieranschlüsse mit Di...
40.5
27.0
22
14
27
blank
1.4571
RLD158
DS-RLDKO 15/8/ZN
15
8
L / PN 400
Reduzieranschlüsse mit Di...
42.0
27.0
22
17
27
Zink-Nickel
Stahl
RLD158V
DS-RLDKO 15/8/1.4571
15
8
L / PN 250
Reduzieranschlüsse mit Di...
42.0
27.0
22
17
27
blank
1.4571
RLD1810
DS-RLDKO 18/10/ZN
18
10
L / PN 400
Reduzieranschlüsse mit Di...
42.0
27.0
24
19
32
Zink-Nickel
Stahl
RLD1810V
DS-RLDKO 18/10/1.4571
18
10
L / PN 160
Reduzieranschlüsse mit Di...
42.0
27.0
24
19
32
blank
1.4571
RLD1812
DS-RLDKO 18/12/ZN
18
12
L / PN 400
Reduzieranschlüsse mit Di...
41.5
27.0
24
22
32
Zink-Nickel
Stahl
RLD1812V
DS-RLDKO 18/12/1.4571
18
12
L / PN 160
Reduzieranschlüsse mit Di...
41.5
27.0
24
22
32
blank
1.4571
RLD1815
DS-RLDKO 18/15/ZN
18
15
L / PN 400
Reduzieranschlüsse mit Di...
43.5
28.0
24
27
32
Zink-Nickel
Stahl
RLD1815V
DS-RLDKO 18/15/1.4571
18
15
L / PN 160
Reduzieranschlüsse mit Di...
43.5
28.0
24
27
32
blank
1.4571
RLD186
DS-RLDKO 18/6/ZN
18
6
L / PN 400
Reduzieranschlüsse mit Di...
40.5
26.0
24
14
32
Zink-Nickel
Stahl
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DS-RL/DS-RS - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS-ER - Reduction, fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
EGE-R-ED EO - Swivel connector
Parker
29.02.2024
DS-E - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS-A-NPT - NPT thread,fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS-VDDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS-VBDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
DS-A-WD - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
X-RL/X-RS - Fitting
Gates Tube Fittings
16.02.2022
X-A-WD - Fitting
Gates Tube Fittings
16.02.2022
DS-AI - Straight screw-on socket, fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS-A-FormA - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
Reducing inserts, S-series - Hexagon for locking, tube socket pre-assembled
VOSS
11.04.2023
X-A-FormA - Fitting
Gates Tube Fittings
16.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表