目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSHD - Manometeranschluss fuer Direktanschluss
Gates Tube Fittings
Messtechnik
Schraub-System CSH 400 bar
Powered by
CAD模型選擇
{emb/messtechnik/schraub_system_csh_400_bar/cshd.prj},{NB=CSHD14N},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=CSHD14N},{BZ=CSHD-1/4\" NPT/ZN},{INFO=Manometeranschluß für Direktanschluß},{G=1/4\" NPT},{NDR=13.255},{KDR=10.997},{B3=16.400},{B4=10.000},{TYP=1.000},{L=51.000},{S=19.000},{S1=22.000},{GEW=0.000},{OBLF=Zink-Nickel},{SK=CSHD},{WERK=Stahl},{BESTNR1=CSHD14N},{BESTNR2=CSHD14N}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MANU
Manufacturer
ⁿ/ₐ
BZ
Notation
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
G
Gewinde G Nenndurchmesser
ⁿ/ₐ
L
Laenge L
[mm]
S
Schluesselweite S
[mm]
OBLF
Oberflaeche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
CSHD12N
Gates Tube Fittings GmbH
CSHD-1/2" NPT/ZN
Manometeranschluß für Dir...
1/2" NPT
61.000
27.000
Zink-Nickel
Stahl
CSHD14N
Gates Tube Fittings GmbH
CSHD-1/4" NPT/ZN
Manometeranschluß für Dir...
1/4" NPT
51.000
19.000
Zink-Nickel
Stahl
CSHDG12
Gates Tube Fittings GmbH
CSHD-G 1/2"/ZN
Manometeranschluß für Dir...
G 1/2"
61.000
27.000
Zink-Nickel
Stahl
CSHDG14
Gates Tube Fittings GmbH
CSHD-G 1/4"/ZN
Manometeranschluß für Dir...
G 1/4"
51.000
19.000
Zink-Nickel
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表