目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVA 6 - 振动阻尼元件
Elesa+Ganter
Vibration mounts
DVA
Powered by
CAD模型選擇
{elesa_ganter/vibration_mounts/dva/dva_6.prj},{NB=Vibration-damping elements DVA.6-50-50-M10-28-706},{PARTNUMBER=418837},{DESCRIPTION=DVA.6-50-50-M10-28-70},{DIM01=50},{DIM02=50},{DIM03=M10},{DIM04=28},{WEIGHT=110},{D=10},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
ⁿ/ₐ
DIM04
l
[mm]
WEIGHT
重量
[g]
Vibration-damping element...
416991
DVA.6-10-10-M5-12-40
10
10
M5
12
2
Vibration-damping element...
413381
DVA.6-10-10-M5-12-55
10
10
M5
12
2
Vibration-damping element...
418791
DVA.6-10-10-M5-12-70
10
10
M5
12
2
Vibration-damping element...
416997
DVA.6-20-15-M6-18-40
20
15
M6
18
15
Vibration-damping element...
413397
DVA.6-20-15-M6-18-55
20
15
M6
18
15
Vibration-damping element...
418797
DVA.6-20-15-M6-18-70
20
15
M6
18
15
Vibration-damping element...
416101
DVA.6-20-24-M6-18-40
20
24
M6
18
10
Vibration-damping element...
413401
DVA.6-20-24-M6-18-55
20
24
M6
18
10
Vibration-damping element...
418801
DVA.6-20-24-M6-18-70
20
24
M6
18
10
Vibration-damping element...
416107
DVA.6-25-20-M6-18-40
25
20
M6
18
15
Vibration-damping element...
413407
DVA.6-25-20-M6-18-55
25
20
M6
18
15
Vibration-damping element...
418807
DVA.6-25-20-M6-18-70
25
20
M6
18
15
Vibration-damping element...
416111
DVA.6-30-30-M8-18-40
30
30
M8
18
24
Vibration-damping element...
413411
DVA.6-30-30-M8-18-55
30
30
M8
18
24
Vibration-damping element...
418811
DVA.6-30-30-M8-18-70
30
30
M8
18
24
Vibration-damping element...
416121
DVA.6-30-36-M8-20-40
30
36
M8
20
39
Vibration-damping element...
413421
DVA.6-30-36-M8-20-55
30
36
M8
20
39
Vibration-damping element...
418821
DVA.6-30-36-M8-20-70
30
36
M8
20
39
Vibration-damping element...
416131
DVA.6-35-40-M8-23-40
35
40
M8
23
45
Vibration-damping element...
413431
DVA.6-35-40-M8-23-55
35
40
M8
23
45
Vibration-damping element...
418831
DVA.6-35-40-M8-23-70
35
40
M8
23
45
Vibration-damping element...
416137
DVA.6-50-50-M10-28-40
50
50
M10
28
110
Vibration-damping element...
413437
DVA.6-50-50-M10-28-55
50
50
M10
28
110
Vibration-damping element...
418837
DVA.6-50-50-M10-28-70
50
50
M10
28
110
Vibration-damping element...
416141
DVA.6-50-61-M8-28-40
50
61
M8
28
114
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表