目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 490 - Swivel Clamp Connector Joints, Aluminum, Type A, with socket cap screw DIN 912
Elesa+Ganter
管夹头
GN 490
GN 490 AL
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn490/gn490_al/gn490_a.prj},{NB=Gelenk-Klemmverbinder GN 490-14-14-A-SW},{PARTNUMBER=GN 490-14-14-A-SW},{D1=14},{D2=14},{D3=M8},{D3X=8},{D4=46},{L1=57},{L2=55},{L3=78},{L4=25.5},{L5=6},{M=20},{OB=black, strukturmatt},{MAT=Aluminium},{WEIGHT=0.3730},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails},{MAT1=ganter_schwarz}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Clamping-Ø
[mm]
D2
Clamping-Ø
[mm]
D3
ⁿ/ₐ
D4
[mm]
L1
[mm]
L4
[mm]
L5
[mm]
M
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Jo...
GN 490-8-8-A-MT
8
8
M6
28
33
14.0
5
13
matte finish, Tumbled
0.0518
76090000
YES
Swivel Clamp Connector Jo...
GN 490-8-8-A-SW
8
8
M6
28
33
14.0
5
13
Black, textured finish
0.0521
76090000
YES
Swivel Clamp Connector Jo...
GN 490-10-10-A-MT
10
10
M8
32
45
20.0
5
15
matte finish, Tumbled
0.0950
76090000
YES
Swivel Clamp Connector Jo...
GN 490-10-10-A-SW
10
10
M8
32
45
20.0
5
15
Black, textured finish
0.0958
76090000
YES
Swivel Clamp Connector Jo...
GN 490-12-12-A-MT
12
12
M8
36
47
21.0
5
17
matte finish, Tumbled
0.1176
76090000
YES
Swivel Clamp Connector Jo...
GN 490-12-12-A-SW
12
12
M8
36
47
21.0
5
17
Black, textured finish
0.1183
76090000
YES
Swivel Clamp Connector Jo...
GN 490-14-14-A-MT
14
14
M8
46
57
25.5
6
20
matte finish, Tumbled
0.3730
76090000
YES
Swivel Clamp Connector Jo...
GN 490-14-14-A-SW
14
14
M8
46
57
25.5
6
20
Black, textured finish
0.3730
76090000
YES
Swivel Clamp Connector Jo...
GN 490-15-15-A-MT
15
15
M10
46
57
25.5
6
21
matte finish, Tumbled
0.3930
76090000
YES
Swivel Clamp Connector Jo...
GN 490-15-15-A-SW
15
15
M10
46
57
25.5
6
21
Black, textured finish
0.3930
76090000
YES
Swivel Clamp Connector Jo...
GN 490-16-16-A-MT
16
16
M10
46
57
25.5
6
22
matte finish, Tumbled
0.2215
76090000
YES
Swivel Clamp Connector Jo...
GN 490-16-16-A-SW
16
16
M10
46
57
25.5
6
22
Black, textured finish
0.2248
76090000
YES
Swivel Clamp Connector Jo...
GN 490-18-18-A-MT
18
18
M10
56
63
28.5
6
24
matte finish, Tumbled
0.5490
76090000
YES
Swivel Clamp Connector Jo...
GN 490-18-18-A-SW
18
18
M10
56
63
28.5
6
24
Black, textured finish
0.5490
76090000
YES
Swivel Clamp Connector Jo...
GN 490-20-20-A-MT
20
20
M10
56
65
28.5
8
28
matte finish, Tumbled
0.3530
76090000
YES
Swivel Clamp Connector Jo...
GN 490-20-20-A-SW
20
20
M10
56
65
28.5
8
28
Black, textured finish
0.3530
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表