您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 487 - Swivel Ball Joint Mounting Clamps, Aluminum, Type W with bolt
Elesa+Ganter
管夹头
GN 487
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn487/gn487_w_asmtab.prj},{NB=Kugelgelenk-Klemmhalter, Aluminium GN 487-15-W-M6-I-2-ES (0-0)},{PARTNUMBER=GN 487-15-W-M6-I-2-ES},{ROT1=0},{ROT2=0},{D1=-},{D1X=0.000},{D2=15},{D3=M6},{D3X=6.000},{D4=14},{D5=18},{D6=-},{D6X=0},{D7=-},{D7X=0},{K=25},{L1=-},{L1X=0},{L2=-},{L2X=0.0},{L3=-},{L3X=0.0},{L4=14.5},{L5=0.0},{L6=0.0},{L7=0.0},{L8=21},{L9=35.1},{M1=0.0},{M2=0.0},{M3=29.3},{R1=-},{R1X=0.0},{R2=32.5},{R2X=32.5},{S=0},{SX=0.000},{SW=12},{T1=10},{T1X=10.000},{T2=15},{AM=2.5},{HM=6.5},{KEN1=Kugelstück mit Innengewinde},{KEN2=Klemmung mit Gewindestift},{OB=schwarz eloxiert},{MAT=Aluminium},{WEIGHT=0.0772},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn487_asmtpl.prj},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
[mm]
D5
[mm]
K
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L8
[mm]
L9
[mm]
M3
[mm]
R1
[mm]
R2
[mm]
SW
[mm]
T1
min.
[mm]
T2
[mm]
AM
Recommended tightening torque of the clamping
[Nm]
HM
Resulting stop torque on the ball
[Nm]
KEN1
Coding
ⁿ/ₐ
KEN2
Identification No.
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Ball Joint Mountin...
GN 487-10-W-M5-I-1-EL
10
M5
11
14
20
-
22
37
11.5
17
27.5
22.7
-
24.8
9
8
10
1.5
4.5
Ball element with interna...
Clamping with adjustable ...
Anodized, natural color
0.0476
76090000
YES
Swivel Ball Joint Mountin...
GN 487-10-W-M5-I-1-ES
10
M5
11
14
20
-
22
37
11.5
17
27.5
22.7
-
24.8
9
8
10
1.5
4.5
Ball element with interna...
Clamping with adjustable ...
Anodized, black
0.0476
76090000
YES
Swivel Ball Joint Mountin...
GN 487-10-W-M5-I-2-EL
10
M5
11
14
20
-
-
-
11.5
17
27.5
22.7
-
24.8
9
8
10
1.5
4.5
Ball element with interna...
Clamping with grub screw
Anodized, natural color
0.0341
76090000
YES
Swivel Ball Joint Mountin...
GN 487-10-W-M5-I-2-ES
10
M5
11
14
20
-
-
-
11.5
17
27.5
22.7
-
24.8
9
8
10
1.5
4.5
Ball element with interna...
Clamping with grub screw
Anodized, black
0.0341
76090000
YES
Swivel Ball Joint Mountin...
GN 487-10-W-M5-S-1-EL
10
M5
11
14
20
8
22
37
11.5
17
27.5
22.7
17.3
-
9
-
10
1.5
4.5
Ball element with externa...
Clamping with adjustable ...
Anodized, natural color
0.0465
76090000
YES
Swivel Ball Joint Mountin...
GN 487-10-W-M5-S-1-ES
10
M5
11
14
20
8
22
37
11.5
17
27.5
22.7
17.3
-
9
-
10
1.5
4.5
Ball element with externa...
Clamping with adjustable ...
Anodized, black
0.0465
76090000
YES
Swivel Ball Joint Mountin...
GN 487-10-W-M5-S-2-EL
10
M5
11
14
20
8
-
-
11.5
17
27.5
22.7
17.3
-
9
-
10
1.5
4.5
Ball element with externa...
Clamping with grub screw
Anodized, natural color
0.0330
76090000
YES
Swivel Ball Joint Mountin...
GN 487-10-W-M5-S-2-ES
10
M5
11
14
20
8
-
-
11.5
17
27.5
22.7
17.3
-
9
-
10
1.5
4.5
Ball element with externa...
Clamping with grub screw
Anodized, black
0.0330
76090000
YES
Swivel Ball Joint Mountin...
GN 487-12-W-M5-I-1-EL
12
M5
11
14
20
-
22
37
11.5
19
27.5
22.7
-
24.8
9
8
12
1.5
4.5
Ball element with interna...
Clamping with adjustable ...
Anodized, natural color
0.0496
76090000
YES
Swivel Ball Joint Mountin...
GN 487-12-W-M5-I-1-ES
12
M5
11
14
20
-
22
37
11.5
19
27.5
22.7
-
24.8
9
8
12
1.5
4.5
Ball element with interna...
Clamping with adjustable ...
Anodized, black
0.0496
76090000
YES
Swivel Ball Joint Mountin...
GN 487-12-W-M5-I-2-EL
12
M5
11
14
20
-
-
-
11.5
19
27.5
22.7
-
24.8
9
8
12
1.5
4.5
Ball element with interna...
Clamping with grub screw
Anodized, natural color
0.0361
76090000
YES
Swivel Ball Joint Mountin...
GN 487-12-W-M5-I-2-ES
12
M5
11
14
20
-
-
-
11.5
19
27.5
22.7
-
24.8
9
8
12
1.5
4.5
Ball element with interna...
Clamping with grub screw
Anodized, black
0.0361
76090000
YES
Swivel Ball Joint Mountin...
GN 487-12-W-M5-S-1-EL
12
M5
11
14
20
8
22
37
11.5
19
27.5
22.7
17.3
-
9
-
12
1.5
4.5
Ball element with externa...
Clamping with adjustable ...
Anodized, natural color
0.0485
76090000
YES
Swivel Ball Joint Mountin...
GN 487-12-W-M5-S-1-ES
12
M5
11
14
20
8
22
37
11.5
19
27.5
22.7
17.3
-
9
-
12
1.5
4.5
Ball element with externa...
Clamping with adjustable ...
Anodized, black
0.0485
76090000
YES
Swivel Ball Joint Mountin...
GN 487-12-W-M5-S-2-EL
12
M5
11
14
20
8
-
-
11.5
19
27.5
22.7
17.3
-
9
-
12
1.5
4.5
Ball element with externa...
Clamping with grub screw
Anodized, natural color
0.0350
76090000
YES
Swivel Ball Joint Mountin...
GN 487-12-W-M5-S-2-ES
12
M5
11
14
20
8
-
-
11.5
19
27.5
22.7
17.3
-
9
-
12
1.5
4.5
Ball element with externa...
Clamping with grub screw
Anodized, black
0.0350
76090000
YES
Swivel Ball Joint Mountin...
GN 487-15-W-M6-I-1-EL
15
M6
14
18
25
-
22
41
14.5
21
35.1
29.3
-
32.5
12
10
15
2.5
6.5
Ball element with interna...
Clamping with adjustable ...
Anodized, natural color
0.0842
76090000
YES
Swivel Ball Joint Mountin...
GN 487-15-W-M6-I-1-ES
15
M6
14
18
25
-
22
41
14.5
21
35.1
29.3
-
32.5
12
10
15
2.5
6.5
Ball element with interna...
Clamping with adjustable ...
Anodized, black
0.0842
76090000
YES
Swivel Ball Joint Mountin...
GN 487-15-W-M6-I-2-EL
15
M6
14
18
25
-
-
-
14.5
21
35.1
29.3
-
32.5
12
10
15
2.5
6.5
Ball element with interna...
Clamping with grub screw
Anodized, natural color
0.0772
76090000
YES
Swivel Ball Joint Mountin...
GN 487-15-W-M6-I-2-ES
15
M6
14
18
25
-
-
-
14.5
21
35.1
29.3
-
32.5
12
10
15
2.5
6.5
Ball element with interna...
Clamping with grub screw
Anodized, black
0.0772
76090000
YES
Swivel Ball Joint Mountin...
GN 487-15-W-M6-S-1-EL
15
M6
14
18
25
10
22
41
14.5
21
35.1
29.3
21.5
-
12
-
15
2.5
6.5
Ball element with externa...
Clamping with adjustable ...
Anodized, natural color
0.0811
76090000
YES
Swivel Ball Joint Mountin...
GN 487-15-W-M6-S-1-ES
15
M6
14
18
25
10
22
41
14.5
21
35.1
29.3
21.5
-
12
-
15
2.5
6.5
Ball element with externa...
Clamping with adjustable ...
Anodized, black
0.0811
76090000
YES
Swivel Ball Joint Mountin...
GN 487-15-W-M6-S-2-EL
15
M6
14
18
25
10
-
-
14.5
21
35.1
29.3
21.5
-
12
-
15
2.5
6.5
Ball element with externa...
Clamping with grub screw
Anodized, natural color
0.0741
76090000
YES
Swivel Ball Joint Mountin...
GN 487-15-W-M6-S-2-ES
15
M6
14
18
25
10
-
-
14.5
21
35.1
29.3
21.5
-
12
-
15
2.5
6.5
Ball element with externa...
Clamping with grub screw
Anodized, black
0.0741
76090000
YES
Swivel Ball Joint Mountin...
GN 487-16-W-M6-I-1-EL
16
M6
14
18
25
-
22
41
14.5
24
35.1
29.3
-
32.5
12
10
16
2.5
6.5
Ball element with interna...
Clamping with adjustable ...
Anodized, natural color
0.0872
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-KUG-RW-ST - RW球形接头,材料为钢,无键槽和有键槽
MÄDLER
26.04.2024
GN 648.1 - Ball joint heads with female thread, Type W, Brass / Steel self ...
Elesa+Ganter
21.06.2024
GN 782 - Ball joints, Type KS, Ball with male thread, Mounting socket with ...
Berger Tools
25.05.2023
GN 487 - Swivel Ball Joint Mounting Clamps, Aluminum, Type A with axial bor...
Elesa+Ganter
21.06.2024
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Plastic, Threaded Stud Stai...
JW Winco
25.06.2024
TS ST - Swivel Screw Clamps
JW Winco
25.06.2024
GN 992 - Insert bushes for construction tubings GN 990, Aluminium, round
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表