目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 132.5 - Two-Way Connector Clamps, Stainless Steel, Identification no. 4 with 2 stainless steel cap nuts DIN 917, Type B with seals
Elesa+Ganter
管夹头
GN 132.5
GN 132.5 B
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn132_5/gn132_5_b/gn_132_5_b.prj},{NB=Kreuz-Klemmverbinder, Edelstahl GN 132.5-B30-B30-B-4},{PARTNUMBER=GN 132.5-B30-B30-B-4},{D1=B30},{D2=B30},{B=22},{D3=37.0},{K=40},{D4=37},{L1=104},{M=33},{Z=M8},{L2=63 | 78},{MAT=Edelstahl},{WEIGHT=0.2960},{CTN=73072210},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
B
[mm]
D3
[mm]
K
Clamping lenght
[mm]
L1
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L2
Clamping lever
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Way Connector Clamp, ...
GN 132.5-B30-B30-B-4
B30
B30
22
37.0
40
104
33
M8
63 | 78
0.2960
73072210
YES
Two-Way Connector Clamp, ...
GN 132.5-B40-B40-B-4
B40
B40
28
50.3
56
133
45
M10
78 | 92
0.7320
73072210
YES
Two-Way Connector Clamp, ...
GN 132.5-B50-B50-B-4
B50
B50
30
60.0
65
150
53
M10
78 | 92
0.9700
73072210
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表