目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 57.1 - Retaining Magnets, rectangular-shaped, with female thread, with rubber jacket
Elesa+Ganter
磁体
GN 57.1
Powered by
CAD模型選擇
{elesa_ganter/retaining_magnets/gn57_1/gn57_1.prj},{NB=Haltemagnet GN 57.1-45-59-M5-B-WS},{PARTNUMBER=GN 57.1-45-59-M5-B-WS},{B=45},{L1=59},{D1=M5},{D1X=5},{FORM=B - mit 2 Innengewinden},{FARBE=weiß},{D2=10},{H1=8.5},{H2=6.2},{L2=27},{L2X=27},{T=9.0},{NK=240},{MAT=Elastomer (TPE)},{WEIGHT=0.0900},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
B
[mm]
L1
[mm]
D1
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
T
[mm]
NK
Nominal magnetic forces
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining Magnet GN 57.1-...
GN 57.1-31-43-M4-A-SW
31
43
M4
A - with 1 female thread
black
10
6.0
1.0
-
4.5
105
0.0270
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-31-43-M4-A-WS
31
43
M4
A - with 1 female thread
white
10
6.0
1.0
-
4.5
146
0.0270
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-31-43-M4-B-SW
31
43
M4
B - with 2 female threads
black
10
6.0
1.0
25
4.5
105
0.0300
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-31-43-M4-B-WS
31
43
M4
B - with 2 female threads
white
10
6.0
1.0
25
4.5
146
0.0300
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-59-M5-A-SW
45
59
M5
A - with 1 female thread
black
10
8.5
6.2
-
9.0
240
0.0850
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-59-M5-A-WS
45
59
M5
A - with 1 female thread
white
10
8.5
6.2
-
9.0
240
0.0850
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-59-M5-B-SW
45
59
M5
B - with 2 female threads
black
10
8.5
6.2
27
9.0
240
0.0900
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-59-M5-B-WS
45
59
M5
B - with 2 female threads
white
10
8.5
6.2
27
9.0
240
0.0900
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-74-M5-A-SW
45
74
M5
A - with 1 female thread
black
10
8.5
6.2
-
9.0
360
0.1080
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-74-M5-A-WS
45
74
M5
A - with 1 female thread
white
10
8.5
6.2
-
9.0
360
0.1080
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-74-M5-B-SW
45
74
M5
B - with 2 female threads
black
10
8.5
6.2
36
9.0
360
0.1130
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-74-M5-B-WS
45
74
M5
B - with 2 female threads
white
10
8.5
6.2
36
9.0
360
0.1130
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-110-M6-A-SW
45
110
M6
A - with 1 female thread
black
10
8.5
6.2
-
9.0
530
0.1560
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-110-M6-A-WS
45
110
M6
A - with 1 female thread
white
10
8.5
6.2
-
9.0
530
0.1560
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-110-M6-B-SW
45
110
M6
B - with 2 female threads
black
10
8.5
6.2
68
9.0
530
0.1610
85051110
YES
Retaining Magnet GN 57.1-...
GN 57.1-45-110-M6-B-WS
45
110
M6
B - with 2 female threads
white
10
8.5
6.2
68
9.0
530
0.1610
85051110
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 4470 - Magnetic catches, Type C1, Magnetic surface laterally, with bore
Elesa+Ganter
21.06.2024
GN 51.9 - Retaining Magnets for Cable and Line Assembly
Elesa+Ganter
21.06.2024
GN 57.3 - Retaining Magnets, Neodymium-Iron-Boron (NdFeB), with Threaded St...
Elesa+Ganter
21.06.2024
GN 51.5 - Retaining magnets, disc-shaped, with female thread, with rubber j...
Elesa+Ganter
21.06.2024
GN 57.1 - Retaining Magnets, rectangular-shaped, with female thread, with r...
Ganter
19.06.2024
GN 51.5 - Retaining magnets, disc-shaped, with female thread, with rubber j...
Ganter
19.06.2024
GN 57.3 - Retaining Magnets, Neodymium-Iron-Boron (NdFeB), with Threaded St...
Ganter
19.06.2024
GN 53.2 - Magnets, Rectangular-Shape, with Plastic Housing
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表