目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 51.2 - Retaining magnets, disc-shaped, with female thread with rubber jacket
Elesa+Ganter
磁体
GN 51.2
Powered by
CAD模型選擇
{elesa_ganter/retaining_magnets/gn51_2/gn51_2.prj},{NB=Haltemagnet GN 51.2-ND-43-M4-SW},{PARTNUMBER=GN 51.2-ND-43-M4-SW},{D1=43},{D2=M4},{D3=8},{H=6.0},{L=4.5},{T=5},{NKHF=100},{R=0.500},{C=0.440},{LT=7.000},{WEIGHT=0.0330},{CTN=85051110},{FARBE=SW},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H
[mm]
L
Length
[mm]
T
min.
[mm]
NKHF
Nominal adhesive forces / HF Hard ferrite
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining magnet GN 51.2-...
GN 51.2-ND-12-M4-SW
12
M4
8
7.0
7.5
6
13
0.0060
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-12-M4-WS
12
M4
8
7.0
7.5
6
13
0.0060
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-18-M4-SW
18
M4
8
6.0
5.5
5
37
0.0090
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-18-M4-WS
18
M4
8
6.0
5.5
5
37
0.0090
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-22-M4-SW
22
M4
8
6.0
5.5
5
58
0.0130
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-22-M4-WS
22
M4
8
6.0
5.5
5
58
0.0130
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-31-M4-SW
31
M4
8
6.0
5.5
5
89
0.0220
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-31-M4-WS
31
M4
8
6.0
5.5
5
89
0.0220
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-43-M4-SW
43
M4
8
6.0
4.5
5
100
0.0330
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-43-M4-WS
43
M4
8
6.0
4.5
5
100
0.0300
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-43-M5-SW
43
M5
8
6.0
4.5
7
100
0.0310
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-43-M5-WS
43
M5
8
6.0
4.5
7
100
0.0310
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-57-M5-SW
57
M5
10
7.5
7.0
8
200
0.0830
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-57-M5-WS
57
M5
10
7.5
7.0
8
200
0.0830
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-66-M5-SW
66
M5
10
8.5
6.5
8
250
0.1054
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-66-M5-WS
66
M5
10
8.5
6.5
8
250
0.1054
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-88-M8-SW
88
M8
12
8.5
8.5
11
550
0.1920
85051110
YES
Retaining magnet GN 51.2-...
GN 51.2-ND-88-M8-WS
88
M8
12
8.5
8.5
11
550
0.1920
85051110
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表