目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 323.4 - Safety handwheels, needle bearing, Type A, without handle, engage by pushing
Elesa+Ganter
操作件
GN 323.5
GN 323.5 A
GN 323.5 A DR
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn323_5/gn323_5_a/gn323_5_a_dr/gn323.5_a_dr.prj},{NB=Sicherheits-Handrad GN 323.5-140-K14-A-DR},{PARTNUMBER=GN 323.5-140-K14-A-DR},{D1=140},{D2Y=14},{D2=K14},{HOHE=36},{D3=33},{D4=21},{B=16.5},{L1=48},{L2=20},{L3=14},{W=4},{KUPPLUNG=2},{DURCHM=23},{W1=24.000},{L2X=36},{W2=27.000},{D5=104.000},{D6=123.000},{L3X=11.000},{R1=2.000},{R2=1.600},{R3=3.000},{C=3.500},{T=1.300},{B1=5.000},{WEIGHT=0.5940},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 Bore with keyway
ⁿ/ₐ
D3
[mm]
D4
max.
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
min.
[mm]
KUPPLUNG
Coupling size
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Safety handwheel GN 323.5...
GN 323.5-125-K12-A-DR
125
K12
29
17
42
18
12
4
1
0.4230
84879090
YES
Safety handwheel GN 323.5...
GN 323.5-140-K12-A-DR
140
K12
29
17
42
18
12
4
1
0.5120
84879090
YES
Safety handwheel GN 323.5...
GN 323.5-140-K14-A-DR
140
K14
33
21
48
20
14
4
2
0.5940
84879090
YES
Safety handwheel GN 323.5...
GN 323.5-160-K14-A-DR
160
K14
33
21
48
20
14
4
2
0.6000
84879090
YES
Safety handwheel GN 323.5...
GN 323.5-200-K18-A-DR
200
K18
39
26
50
24
13
4
3
1.1270
84879090
YES
Safety handwheel GN 323.5...
GN 323.5-250-K22-A-DR
250
K22
46
30
54
28
13
4
4
1.8370
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表