目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ZCR-A - Racks
Elesa+Ganter
机械操作件
ZCR
ZCR-A
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/zcr/zcr_a/zcr_a.prj},{NB=Racks ZCR-A-2.0-250},{PARTNUMBER=552231},{DESCRIPTION=ZCR-A-2.0-250},{DIM01=2.0},{DIM02=251},{DIM03=20},{DIM04=20},{DIM05=10 x 10},{DIM05X=10},{DIM06=275},{WEIGHT=3},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
H
[mm]
DIM05
a
[mm]
DIM06
Fmax
[N]
WEIGHT
重量
[g]
Racks ZCR-A-1.0-350
552201
ZCR-A-1.0-350
1.0
352
15
15
8 x 8
261
2
Racks ZCR-A-1.5-250
552211
ZCR-A-1.5-250
1.5
250
17
17
8 x 8
190
2
Racks ZCR-A-1.5-500
552221
ZCR-A-1.5-500
1.5
565
17
17
8 x 8
422
3
Racks ZCR-A-2.0-250
552231
ZCR-A-2.0-250
2.0
251
20
20
10 x 10
275
3
Racks ZCR-A-2.0-500
552241
ZCR-A-2.0-500
2.0
565
20
20
10 x 10
620
4
Racks ZCR-A-3.0-250
552251
ZCR-A-3.0-250
3.0
254
30
30
15 x 15
630
4
Racks ZCR-A-3.0-500
552261
ZCR-A-3.0-500
3.0
500
30
30
15 x 15
1260
5
Racks ZCR-A-4.0-1000
552281
ZCR-A-4.0-1000
4.0
1018
20
28
10 x 10
1250
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表