目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ZCL-2.5-K - Spur gears with straight teeth
Elesa+Ganter
机械操作件
ZCL
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/zcl/zcl_2_5_k.prj},{NB=Spur gears with straight teeth ZCL-2.5-22-A20-K},{PARTNUMBER=550719-K},{DESCRIPTION=ZCL-2.5-22-A20-K},{DIM01=2.5},{DIM02=22},{DIM03=55.0},{DIM04=60.0},{DIM05=40},{DIM06=20},{DIM07=6},{DIM08=22.8+0.1},{DIM08X=22.8},{DIM09=40},{DIM10=-},{DIM10X=0},{DIM11=25},{DIM12=55.5},{WEIGHT=90},{VER=1},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
No. of teeth Z
ⁿ/ₐ
DIM03
Dp
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
DIM06
dH9
[mm]
DIM07
bD10
[mm]
DIM08
t1
[mm]
DIM09
d1
[mm]
DIM10
d2
[mm]
DIM11
l1
[mm]
DIM12
Max. torgue
[Nm]
WEIGHT
重量
[g]
Spur gears with straight ...
550701-K
ZCL-2.5-12-A10-K
2.5
12
30.0
35.0
40
10
3
11.4+0.1
22
-
25
30.3
26
Spur gears with straight ...
550707-K
ZCL-2.5-16-A12-K
2.5
16
40.0
45.0
40
12
4
13.8+0.1
30
-
25
40.3
46
Spur gears with straight ...
550715-K
ZCL-2.5-20-A15-K
2.5
20
50.0
55.0
40
15
5
17.3+0.1
35
-
25
50.4
73
Spur gears with straight ...
550719-K
ZCL-2.5-22-A20-K
2.5
22
55.0
60.0
40
20
6
22.8+0.1
40
-
25
55.5
90
Spur gears with straight ...
550723-K
ZCL-2.5-24-A20-K
2.5
24
60.0
65.0
40
20
6
22.8+0.1
40
-
25
60.5
96
Spur gears with straight ...
550725-K
ZCL-2.5-25-A20-K
2.5
25
62.5
67.5
40
20
6
22.8+0.1
40
-
25
63.0
109
Spur gears with straight ...
550735-K
ZCL-2.5-30-A20-K
2.5
30
75.0
80.0
40
20
6
22.8+0.1
45
56
25
75.6
147
Spur gears with straight ...
550755-K
ZCL-2.5-40-A20-K
2.5
40
100.0
105.0
40
20
6
22.8+0.1
50
73
25
100.9
233
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表