目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 920.1 - Wedge clamps, Type PR, Wedge clamps, Type PR, with prism jaws
Elesa+Ganter
机械操作件
GN 920.1
GN 920.1 PR
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn920_1/gn920_1_pr/gn920_1_pr_asmtab.prj},{NB=Keilspanner GN 920.1-M8-32-PR-(34.5)},{PARTNUMBER=GN 920.1-M8-32-PR},{D=M8},{NDMD=8.000},{B=32},{POS=34.5},{BX=21,25,32,40,50},{AMIN=34.5},{AMAX=39.5},{H1=15},{H2=4.5},{H3=7.5},{L=15},{W=9},{SP=15 bei 25 Nm},{PPATH=gn920_1_pr_asmtpl.prj},{WEIGHT=0.1270},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年10月1日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
B
[mm]
AMIN
[mm]
AMAX
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L
Length max.
[mm]
W
[mm]
SP
Clamping force in kN per clamping jaw
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Wedge clamp GN 920.1-M8-2...
GN 920.1-M8-21-PR
M8
21
34.5
39.5
15
4.5
7.5
15
9
15 bei 25 Nm
0.0870
84662020
YES
Wedge clamp GN 920.1-M8-2...
GN 920.1-M8-25-PR
M8
25
34.5
39.5
15
4.5
7.5
15
9
15 bei 25 Nm
0.1015
84662020
YES
Wedge clamp GN 920.1-M8-3...
GN 920.1-M8-32-PR
M8
32
34.5
39.5
15
4.5
7.5
15
9
15 bei 25 Nm
0.1270
84662020
YES
Wedge clamp GN 920.1-M8-4...
GN 920.1-M8-40-PR
M8
40
34.5
39.5
15
4.5
7.5
15
9
15 bei 25 Nm
0.1555
84662020
YES
Wedge clamp GN 920.1-M8-5...
GN 920.1-M8-50-PR
M8
50
34.5
39.5
15
4.5
7.5
15
9
15 bei 25 Nm
0.1900
84662020
YES
Wedge clamp GN 920.1-M12-...
GN 920.1-M12-40-PR
M12
40
40.0
45.5
22
4.5
11.0
21
9
30 bei 85 Nm
0.2800
84662020
YES
Wedge clamp GN 920.1-M12-...
GN 920.1-M12-50-PR
M12
50
40.0
45.5
22
4.5
11.0
21
9
30 bei 85 Nm
0.3000
84662020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 920.1 - Wedge clamps, Type RF, ribbed clamping surfaces
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表