目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 709.3 RR - Clamping pads, Type RR, Serrated contact face, with automatic return
Elesa+Ganter
机械操作件
GN 709.3
GN 709.3 RR
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn709_3/gn709_3_rr/gn_709_3_rr_asmtab.prj},{NB=Pendelelement GN 709.3-17-M12-RR (0-0)},{PARTNUMBER=GN 709.3-17-M12-RR},{ABSTAND=0},{ROT=0},{SW1=17},{D1=M12},{D1NDM=12.000},{D1KDM=9.853},{D2=8.6},{D3=12.0},{E=19},{E1=19.0},{L1=35},{L2=50.7},{SW2=19},{SB=15},{D2X=13.600},{D2XX=13.200},{D4X=9.400},{LX=8.370},{LXX=4.185},{LX1=2.000},{LX2=11.200},{B=5.000},{B1=31.500},{M=6.0},{WEIGHT=0.0565},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn_709_3_rr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SW1
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
Ball Ø
[mm]
E
[mm]
E1
[mm]
L1
[mm]
L2
[mm]
SW2
[mm]
SB
Static load max.
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping pad GN 709.3-13-...
GN 709.3-13-M8-RR
13
M8
5.8
8.5
14.5
14.5
25
36.6
13
8
0.0200
84662020
YES
Clamping pad GN 709.3-17-...
GN 709.3-17-M10-RR
17
M10
8.6
12.0
19
19.0
30
45.7
17
8
0.0439
84662020
YES
Clamping pad GN 709.3-17-...
GN 709.3-17-M12-RR
17
M12
8.6
12.0
19
19.0
35
50.7
19
15
0.0565
84662020
YES
Clamping pad GN 709.3-24-...
GN 709.3-24-M16-RR
24
M16
10.5
16.0
27
27.0
40
60.7
24
25
0.1278
84662020
YES
Clamping pad GN 709.3-30-...
GN 709.3-30-M20-RR
30
M20
20.0
25.0
33
33.0
50
77.3
30
90
0.2751
84662020
YES
Clamping pad GN 709.3-36-...
GN 709.3-36-M24-RR
36
M24
20.0
25.0
40
40.0
70
100.0
36
90
0.4650
84662020
YES
Clamping pad GN 709.3-46-...
GN 709.3-46-M30x1,5-RR
46
M30x1,5
34.6
40.0
51
51.0
65
100.0
46
165
0.8830
84662020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表