目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7072.2 - Split Stainless Steel-Set collars, Type B, with two countersunk holes for socket head cap screws
Elesa+Ganter
机械操作件
GN 7072.2
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn7072_2/gn7072_2_b.prj},{NB=Geteilte Edelstahl-Stellring GN 7072.2-42-B20-NI-B},{PARTNUMBER=GN 7072.2-42-B20-NI-B},{D1=42},{D2=B20},{D2X=20},{B=15},{D3=M5},{D3X=5},{D5=4.5},{M=31.0},{S=3.0},{X=0.6},{KD3=GN 311-30-M5-15-SW},{WEIGHT=0.0876},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOEG=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12},{D4Y=14.25},{D5X=4.4},{D5D=7.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
[mm]
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D5
[mm]
M
[mm]
S
[mm]
X
≈ Protrusion of cap thread
[mm]
KD3
Clamping kits for d3
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Split Stainless Steel-Set...
GN 7072.2-30-B12-NI-B
30
B12
11
M4
3.5
21.0
2.1
0.7
GN 311-30-M4-12-SW
0.0355
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-32-B14-NI-B
32
B14
11
M4
3.5
23.0
2.1
0.7
GN 311-30-M4-12-SW
0.0391
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-36-B15-NI-B
36
B15
13
M5
4.5
25.5
2.1
1.4
GN 311-30-M5-13-SW
0.0640
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-36-B16-NI-B
36
B16
13
M5
4.5
26.0
2.1
1.4
GN 311-30-M5-13-SW
0.0576
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-42-B18-NI-B
42
B18
15
M5
4.5
30.0
3.0
0.6
GN 311-30-M5-15-SW
0.0936
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-42-B20-NI-B
42
B20
15
M5
4.5
31.0
3.0
0.6
GN 311-30-M5-15-SW
0.0876
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-48-B22-NI-B
48
B22
15
M5
5.5
35.0
3.0
0.0
GN 311-45-M5-16-SW
0.1177
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-48-B25-NI-B
48
B25
15
M5
5.5
36.5
3.0
0.0
GN 311-45-M5-16-SW
0.1079
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-55-B28-NI-B
55
B28
15
M6
5.5
41.5
3.0
0.5
GN 311-45-M6-18-SW
0.1480
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-55-B30-NI-B
55
B30
15
M6
5.5
42.5
3.0
0.5
GN 311-45-M6-18-SW
0.1400
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-60-B32-NI-B
60
B32
15
M6
5.5
46.0
4.0
0.4
GN 311-45-M6-19-SW
0.1810
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-60-B35-NI-B
60
B35
15
M6
5.5
47.5
4.0
0.4
GN 311-45-M6-19-SW
0.1543
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-65-B40-NI-B
65
B40
15
M6
5.5
52.5
4.0
0.5
GN 311-45-M6-20-SW
0.1742
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表