目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 5860 - Load rings
Elesa+Ganter
机械操作件
GN 5860
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn5860/gn_5860_asmtab.prj},{NB=Anschlagwirbel GN 5860-M12-21 (0)},{PARTNUMBER=GN 5860-M12-21},{D1=M12},{POS=0},{L=21},{E=42},{H1=117},{H2=107},{H3=49},{H4=58},{K1=10},{K2=55},{K3=35},{K4=65},{SW=36},{A=10},{N=0.60},{WEIGHT=0.41000},{CTN=73269098},{ROHS=YES},{VERS=3},{PPATH=gn_5860_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
Length
[mm]
E
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
K4
[mm]
SW
[mm]
A
Tightening
[Nm]
N
Nominal
[t]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Load ring GN 5860-M8-13
GN 5860-M8-13
M8
13
30
84
76
31
45
8
45
29
44
27
10
0.30
0.17000
73269098
YES
Load ring GN 5860-M10-17
GN 5860-M10-17
M10
17
34
86
78
31
47
8
45
29
44
30
10
0.45
0.21000
73269098
YES
Load ring GN 5860-M12-21
GN 5860-M12-21
M12
21
42
117
107
49
58
10
55
35
65
36
10
0.60
0.41000
73269098
YES
Load ring GN 5860-M16-25
GN 5860-M16-25
M16
25
48
127
114
46
68
13
64
38
65
41
30
1.30
0.66440
73269098
YES
Load ring GN 5860-M20-33
GN 5860-M20-33
M20
33
62
150
137
54
83
13
61
35
77
55
70
2.00
1.20000
73269098
YES
Load ring GN 5860-M24-40
GN 5860-M24-40
M24
40
81
191
173
66
107
18
76
40
94
70
150
3.50
2.64700
73269098
YES
Load ring GN 5860-M30-50
GN 5860-M30-50
M30
50
99
243
221
90
131
22
94
50
126
85
225
5.00
4.95000
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表