目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 508 - Stainless Steel-T-Nuts without thread
Elesa+Ganter
机械操作件
DIN 508 NI
GN 508 OG NI
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn508_ni/gn508_og_ni/din508_og.prj},{NB=Edelstahl-Mutter fuer T-Nut ohne Gewinde DIN 508-12-NI},{PARTNUMBER=DIN 508-12-NI},{A=12},{E=18},{H=14},{K=7},{T=12},{WEIGHT=0.0260},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
-0.3/-0.5
[mm]
E
-0.5
[mm]
H
[mm]
K
-0.5
[mm]
T
T-Nuts DIN 650
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-T-Nut wit...
DIN 508-8-NI
8
13
10
6
8
0.0100
73181639
YES
Stainless Steel-T-Nut wit...
DIN 508-10-NI
10
15
12
6
10
0.0150
73181639
YES
Stainless Steel-T-Nut wit...
DIN 508-12-NI
12
18
14
7
12
0.0260
73181639
YES
Stainless Steel-T-Nut wit...
DIN 508-14-NI
14
22
16
8
14
0.0460
73181639
YES
Stainless Steel-T-Nut wit...
DIN 508-16-NI
16
25
18
9
16
0.0660
73181639
YES
Stainless Steel-T-Nut wit...
DIN 508-18-NI
18
28
20
10
18
0.0950
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表