目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 6371 - Captive C-Washers
Elesa+Ganter
机械操作件
DIN 6371
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/din6371/din6371.prj},{NB=Schwenkscheibe DIN 6371-61-13,5},{PARTNUMBER=DIN 6371-61-13,5},{D1=61},{B=13,5},{BX=13.5},{D2=11},{D3=12},{L1=29.6},{L2=22},{L3=45.0},{L4=29},{S=11.8},{M=M 8 x 12},{DG=8.000},{DK=6.466},{L=12.000},{B1=11.000},{DA=16.000},{DB=10.000},{FP=0.900},{K=3.800},{N=2.000},{R=0.400},{T=2.400},{FG=4.400},{RG=0.600},{WEIGHT=0.1890},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
B
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
[mm]
M
Screw DIN 923
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Captive C-Washer DIN 6371...
DIN 6371-38-7,5
38
7,5
9
6
19.6
11
29.0
19
9.8
M 6 x 10
0.0640
84879059
YES
Captive C-Washer DIN 6371...
DIN 6371-43-9,5
43
9,5
9
8
21.6
14
32.5
21
9.8
M 6 x 10
0.0800
84879059
YES
Captive C-Washer DIN 6371...
DIN 6371-48-11,5
48
11,5
9
10
23.6
17
36.5
23
9.8
M 6 x 10
0.0990
84879059
YES
Captive C-Washer DIN 6371...
DIN 6371-61-13,5
61
13,5
11
12
29.6
22
45.0
29
11.8
M 8 x 12
0.1890
84879059
YES
Captive C-Washer DIN 6371...
DIN 6371-68-17,5
68
17,5
11
16
33.6
25
50.0
33
11.8
M 8 x 12
0.2260
84879059
YES
Captive C-Washer DIN 6371...
DIN 6371-74-21,5
74
21,5
11
20
36.6
28
55.0
36
11.8
M 8 x 12
0.2620
84879059
YES
Captive C-Washer DIN 6371...
DIN 6371-82-25,5
82
25,5
11
24
40.6
32
62.0
40
15.8
M 8 x 16
0.4230
84879059
YES
Captive C-Washer DIN 6371...
DIN 6371-97-32
97
32
11
30
49.0
39
73.0
48
15.8
M 8 x 16
0.5600
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表