目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2428 - Wipers, for rails GN 2422, Type U, for floating bearing rails
Elesa+Ganter
Linear motion components
GN 2428
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn2428/gn2428_u.prj},{NB=Abstreifer GN 2428-28-U},{PARTNUMBER=GN 2428-28-U},{H1=28},{B1=19.0},{B2=10.0},{D=M4},{DX=4},{H2=25},{L1=7},{L2=5},{L3=3.5},{M1=8},{M1X=8.000},{M2=4.5},{WEIGHT=0.0050},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H1
Rail
[mm]
B1
[mm]
B2
[mm]
D
Thread for cylinder head screw DIN 912
ⁿ/ₐ
H2
[mm]
L1
[mm]
L2
[mm]
L3
max.
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Wiper GN 2428-18-U
GN 2428-18-U
18
12.6
5.6
M3
17
7
5
3.5
-
3.5
0.0020
83024900
YES
Wiper GN 2428-28-U
GN 2428-28-U
28
19.0
10.0
M4
25
7
5
3.5
8
4.5
0.0050
83024900
YES
Wiper GN 2428-35-U
GN 2428-35-U
35
25.5
12.5
M4
32
7
5
3.5
10
5.5
0.0100
83024900
YES
Wiper GN 2428-43-U
GN 2428-43-U
43
32.2
15.0
M4
40
7
5
3.5
12
7.5
0.0160
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表