目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1430 - Telescopic slides, Type E, with rubber stop, locking device in back, Fastening using countersunk holes
Elesa+Ganter
Linear motion components
GN 1430
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn1430/gn1430_asmtab.prj},{NB=Teleskopschiene GN 1430-600-E-2-ZB (0)},{PARTNUMBER=GN 1430-600-E-2-ZB},{VP=im Paar},{L1=600},{L2=0},{L2X=650},{L3=1250},{A3=448},{A4=480},{A5=-},{A5X=0},{A6=-},{A6X=0},{I1=43},{I2=168.0},{I3=293.0},{I4=418.0},{I5=543},{I5X=543},{I6=-},{I6X=0},{FS1=1890},{FS2=1180},{WEIGHT=4.7000},{CTN=83024200},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn1430_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
I1
[mm]
I2
[mm]
I3
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescopic slide GN 1430-...
GN 1430-400-E-2-ZB
im Paar
400
835
288
320
-
-
43
118.0
193.0
268.0
343
-
1570
970
3.0900
83024200
YES
Telescopic slide GN 1430-...
GN 1430-450-E-2-ZB
im Paar
450
935
288
320
-
-
43
130.5
218.0
305.5
393
-
1600
1030
3.5000
83024200
YES
Telescopic slide GN 1430-...
GN 1430-500-E-2-ZB
im Paar
500
1045
352
384
-
-
43
143.0
243.0
343.0
443
-
1690
1150
3.9000
83024200
YES
Telescopic slide GN 1430-...
GN 1430-550-E-2-ZB
im Paar
550
1145
352
384
-
-
43
155.5
268.0
380.5
493
-
1870
1160
4.2000
83024200
YES
Telescopic slide GN 1430-...
GN 1430-600-E-2-ZB
im Paar
600
1250
448
480
-
-
43
168.0
293.0
418.0
543
-
1890
1180
4.7000
83024200
YES
Telescopic slide GN 1430-...
GN 1430-700-E-2-ZB
im Paar
700
1450
448
480
-
-
43
193.0
343.0
493.0
643
-
1870
1370
5.4000
83024200
YES
Telescopic slide GN 1430-...
GN 1430-800-E-2-ZB
im Paar
800
1650
384
416
672
704
20
271.0
522.5
774.0
-
-
2120
1470
6.0000
83024200
YES
Telescopic slide GN 1430-...
GN 1430-900-E-2-ZB
im Paar
900
1850
416
448
768
800
20
305.0
589.0
874.0
-
-
1920
1250
7.0600
83024200
YES
Telescopic slide GN 1430-...
GN 1430-1000-E-2-ZB
im Paar
1000
2050
480
512
864
896
20
258.5
497.0
735.5
974
-
1790
1080
7.8000
83024200
YES
Telescopic slide GN 1430-...
GN 1430-1200-E-2-ZB
im Paar
1200
2450
576
608
1056
1088
20
251.0
482.0
712.0
943
1174
1630
950
8.7000
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表