目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
NDE.T - Round tube expander end-caps
Elesa+Ganter
水平调整件
NDE.T
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/nde_t/nde_t_asmtab.prj},{NB=Round tube expander end-caps NDE.T-30x2-M10},{PARTNUMBER=430885},{DESCRIPTION=NDE.T-30x2-M10},{DIM01=30},{DIM02=36.0},{DIM03=5},{DIM04=M10},{NDM=10},{S=17},{M=8.000},{DIM05=30},{DIM06=2.0},{DIM07=26},{DIM08=3000},{WEIGHT=34},{PPATH=nde_t_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
h
[mm]
DIM03
h1
[mm]
DIM04
d
ⁿ/ₐ
DIM05
External
[mm]
DIM06
Thickness min-max
[mm]
DIM07
Internal min-max
[mm]
DIM08
[N]
WEIGHT
重量
[g]
Round tube expander end-c...
430851
NDE.T-20x1.5-M8
20
37.0
5
M8
20
1.5
17
3000
14
Round tube expander end-c...
430861
NDE.T-25x1-M10
25
37.0
5
M10
25
1.0
23
3000
30
Round tube expander end-c...
430863
NDE.T-25x1.5-M8
25
37.0
5
M8
25
1.5
22
3000
19
Round tube expander end-c...
430865
NDE.T-25x1.5-M10
25
37.0
5
M10
25
1.5
22
3000
29
Round tube expander end-c...
430871
NDE.T-28x1.5-M8
28
37.0
5
M8
28
1.5
25
3000
26
Round tube expander end-c...
430873
NDE.T-28x1.5-M10
28
42.0
5
M10
28
1.5
25
3000
33
Round tube expander end-c...
430875
NDE.T-28x2-M10
28
37.0
5
M10
28
2.0
24
3000
31
Round tube expander end-c...
430881
NDE.T-30x1.5-M10
30
36.5
5
M10
30
1.5
27
3000
36
Round tube expander end-c...
430883
NDE.T-30x2-M8
30
36.0
5
M8
30
2.0
26
3000
26
Round tube expander end-c...
430885
NDE.T-30x2-M10
30
36.0
5
M10
30
2.0
26
3000
34
Round tube expander end-c...
430891
NDE.T-32x1.5-M8
32
37.0
5
M8
32
1.5
29
3000
31
Round tube expander end-c...
430893
NDE.T-32x1.5-M10
32
37.0
5
M10
32
1.5
29
3000
39
Round tube expander end-c...
430901
NDE.T-35x1.5-M10
35
36.0
5
M10
35
1.5
32
3000
43
Round tube expander end-c...
430903
NDE.T-35x2-M10
35
37.0
5
M10
35
2.0
31
3000
42
Round tube expander end-c...
430905
NDE.T-35x2.5-M10
35
37.0
5
M10
35
2.5
30
3000
41
Round tube expander end-c...
430911
NDE.T-40x2-M8
40
36.0
5
M8
40
2.0
36
3000
41
Round tube expander end-c...
430913
NDE.T-40x2-M10
40
37.0
5
M10
40
2.0
36
3000
50
Round tube expander end-c...
430921
NDE.T-50x1.5-M10
50
37.0
5
M10
50
1.5
47
3000
71
Round tube expander end-c...
430923
NDE.T-50x1.5-M12
50
37.0
5
M12
50
1.5
47
3000
71
Round tube expander end-c...
430925
NDE.T-50x2-M10
50
37.0
5
M10
50
2.0
46
3000
64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表