目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LX - Levelling elements
Elesa+Ganter
水平调整件
LX
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/lx/lx.prj},{NB=Levelling elements LX.40-SW17-M10x102-S},{PARTNUMBER=431049-S},{DESCRIPTION=LX.40-SW17-M10x102-S},{DIM01=40},{DIM02=M10},{DIM03=-},{L=0.000},{DIM04=114.5},{L1=114.500},{DIM05=101},{LL=101.000},{DIM06=101},{LL1=101.000},{DIM07=13.5},{DIM08=17},{DIM09=3000},{WEIGHT=46},{VER=2},{DIM02X=10},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
s
[mm]
DIM09
Max. limit stati load
[[N]]
WEIGHT
Weight
[g]
Levelling elements LX.25-...
431001
LX.25-SW13-M6x24
25
M6
35
-
24
26
11.0
13
1500
8
Levelling elements LX.25-...
431003
LX.25-SW13-M6x34
25
M6
45
-
34
36
11.0
13
1500
10
Levelling elements LX.25-...
431005
LX.25-SW13-M6x54
25
M6
65
-
54
56
11.0
13
1500
14
Levelling elements LX.25-...
431007
LX.25-SW13-M6x62
25
M6
73
-
62
64
11.0
13
1500
16
Levelling elements LX.25-...
431011
LX.25-SW13-M8x17
25
M8
28
-
17
19
11.0
13
2500
10
Levelling elements LX.25-...
431013
LX.25-SW13-M8x22
25
M8
33
-
22
24
11.0
13
2500
12
Levelling elements LX.25-...
431015
LX.25-SW13-M8x32
25
M8
43
-
32
32
11.0
13
2500
14
Levelling elements LX.25-...
431017
LX.25-SW13-M8x52
25
M8
63
-
52
54
11.0
13
2500
18
Levelling elements LX.25-...
431019
LX.25-SW13-M8x72
25
M8
83
-
72
74
11.0
13
2500
22
Levelling elements LX.30-...
431051
LX.30-SW17-M6x22
30
M6
35
-
23
26
12.0
17
1500
14
Levelling elements LX.30-...
431053
LX.30-SW17-M6x32
30
M6
45
-
33
36
12.0
17
1500
16
Levelling elements LX.30-...
431055
LX.30-SW17-M6x52
30
M6
65
-
53
56
12.0
17
1500
20
Levelling elements LX.30-...
431057
LX.30-SW17-M8x16
30
M8
28
-
16
19
12.0
17
2500
17
Levelling elements LX.30-...
431059
LX.30-SW17-M8x21
30
M8
33
-
21
24
12.0
17
2500
18
Levelling elements LX.30-...
431061
LX.30-SW17-M8x31
30
M8
43
-
31
34
12.0
17
2500
20
Levelling elements LX.30-...
431063
LX.30-SW17-M8x51
30
M8
63
-
51
54
12.0
17
2500
24
Levelling elements LX.30-...
431065
LX.30-SW17-M8x71
30
M8
83
-
71
74
12.0
17
2500
28
Levelling elements LX.30-...
431067
LX.30-SW17-M10x16
30
M10
28
-
16
19
12.0
17
3000
21
Levelling elements LX.30-...
431069
LX.30-SW17-M10x21
30
M10
33
-
21
24
12.0
17
3000
22
Levelling elements LX.30-...
431071
LX.30-SW17-M10x31
30
M10
43
-
31
34
12.0
17
3000
24
Levelling elements LX.30-...
431073
LX.30-SW17-M10x41
30
M10
53
-
41
44
12.0
17
3000
26
Levelling elements LX.30-...
431075
LX.30-SW17-M10x51
30
M10
63
-
51
54
12.0
17
3000
28
Levelling elements LX.30-...
431077
LX.30-SW17-M10x61
30
M10
73
-
61
64
12.0
17
3000
30
Levelling elements LX.30-...
431079
LX.30-SW17-M10x71
30
M10
83
-
71
74
12.0
17
3000
32
Levelling elements LX.40-...
431031
LX.40-SW17-M8x12
40
M8
24.5
-
11.5
13
13.5
17
2500
20
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表