目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LVQ.FO-SST - Levelling elements with offset mounting
Elesa+Ganter
水平调整件
LVQ.FO-SST
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/lvq_fo_sst/lvq_fo_sst_2_asmtab.prj},{NB=Levelling elements with offset mounting LVQ.FO-60-14-AS-SST-M24x210 (0)},{PARTNUMBER=536951},{DESCRIPTION=LVQ.FO-60-14-AS-SST-M24x210},{ROT=0},{DIM01=60},{DIM02=M24},{DIM02X=24},{DIM03=8.5},{DIM04=246},{DIM05=248},{DIM06=210},{DIM07=36},{DIM08=34},{DIM09=21},{DIM10=14},{DIM11=50},{DIM12=18},{DIM13=18},{DIM14=14},{DIM15=14000},{WEIGHT=790},{PPATH=lvq_fo_sst_2_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM02X
[mm]
DIM03
d1
[mm]
DIM04
l
[mm]
DIM05
L1
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
h
[mm]
DIM10
h1
[mm]
DIM11
f
[mm]
DIM12
f1
[mm]
DIM13
S
[mm]
DIM14
Ø
[N]
DIM15
[N]
WEIGHT
重量
[g]
Levelling elements with o...
536901
LVQ.FO-60-14-AS-SST-M16x6...
60
M16
16
8.5
99
101
68
31
30
21
14
50
18
12
14
14000
160
Levelling elements with o...
536906
LVQ.FO-60-14-AS-SST-M16x1...
60
M16
16
8.5
139
141
108
31
30
21
14
50
18
12
14
14000
224
Levelling elements with o...
536911
LVQ.FO-60-14-AS-SST-M16x1...
60
M16
16
8.5
179
181
148
31
30
21
14
50
18
12
14
14000
288
Levelling elements with o...
536916
LVQ.FO-60-14-AS-SST-M16x1...
60
M16
16
8.5
199
201
168
31
30
21
14
50
18
12
14
14000
320
Levelling elements with o...
536921
LVQ.FO-60-14-AS-SST-M20x1...
60
M20
20
8.5
146
148
110
36
34
21
14
50
18
15
14
14000
324
Levelling elements with o...
536926
LVQ.FO-60-14-AS-SST-M20x1...
60
M20
20
8.5
186
188
150
36
34
21
14
50
18
15
14
14000
424
Levelling elements with o...
536931
LVQ.FO-60-14-AS-SST-M20x1...
60
M20
20
8.5
206
208
170
36
34
21
14
50
18
15
14
14000
474
Levelling elements with o...
536936
LVQ.FO-60-14-AS-SST-M20x2...
60
M20
20
8.5
246
248
210
36
34
21
14
50
18
15
14
14000
573
Levelling elements with o...
536941
LVQ.FO-60-14-AS-SST-M24x1...
60
M24
24
8.5
146
148
110
36
34
21
14
50
18
18
14
14000
431
Levelling elements with o...
536946
LVQ.FO-60-14-AS-SST-M24x1...
60
M24
24
8.5
206
208
170
36
34
21
14
50
18
18
14
14000
646
Levelling elements with o...
536951
LVQ.FO-60-14-AS-SST-M24x2...
60
M24
24
8.5
246
248
210
36
34
21
14
50
18
18
14
14000
790
Levelling elements with o...
537001
LVQ.FO-80-14-AS-SST-M16x6...
80
M16
16
10.5
100
102
68
32
30
22
14
70
25
12
14
16000
212
Levelling elements with o...
537003
LVQ.FO-80-14-AS-SST-M16x1...
80
M16
16
10.5
140
142
108
32
30
22
14
70
25
12
14
16000
276
Levelling elements with o...
537005
LVQ.FO-80-14-AS-SST-M16x1...
80
M16
16
10.5
180
182
148
32
30
22
14
70
25
12
14
16000
340
Levelling elements with o...
537007
LVQ.FO-80-14-AS-SST-M16x1...
80
M16
16
10.5
200
202
168
32
30
22
14
70
25
12
14
16000
372
Levelling elements with o...
537011
LVQ.FO-80-14-AS-SST-M20x1...
80
M20
20
10.5
147
149
110
37
34
22
14
70
25
15
14
16000
376
Levelling elements with o...
537013
LVQ.FO-80-14-AS-SST-M20x1...
80
M20
20
10.5
187
189
150
37
34
22
14
70
25
15
14
16000
476
Levelling elements with o...
537015
LVQ.FO-80-14-AS-SST-M20x1...
80
M20
20
10.5
207
209
170
37
34
22
14
70
25
15
14
16000
526
Levelling elements with o...
537017
LVQ.FO-80-14-AS-SST-M20x2...
80
M20
20
10.5
247
249
210
37
34
22
14
70
25
15
14
16000
625
Levelling elements with o...
537021
LVQ.FO-80-14-AS-SST-M24x1...
80
M24
24
10.5
147
149
110
37
34
22
14
70
25
18
14
16000
483
Levelling elements with o...
537023
LVQ.FO-80-14-AS-SST-M24x1...
80
M24
24
10.5
207
209
170
37
34
22
14
70
25
18
14
16000
698
Levelling elements with o...
537025
LVQ.FO-80-14-AS-SST-M24x2...
80
M24
24
10.5
247
249
210
37
34
22
14
70
25
18
14
16000
842
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LV.FO - Levelling elements with offset mounting
Elesa+Ganter
21.06.2024
LVQ.FO-SST - Levelling elements with offset mounting
Elesa+Ganter
21.06.2024
LV.FO - Levelling elements with offset mounting
Elesa+Ganter
21.06.2024
LV.F - Levelling elements for ground mounting
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表