目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LVQ.F-SST - Levelling elements for ground mounting
Elesa+Ganter
水平调整件
LVQ.F-SST
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/lvq_f_sst/lvq_f_sst_asmtab.prj},{NB=Levelling elements for ground mounting LVQ.F-80-14-AS-SST-M24x2100},{PARTNUMBER=335025},{DESCRIPTION=LVQ.F-80-14-AS-SST-M24x210},{ROT=0},{VER=2},{DIM01=80},{DIM02=249},{DIM03=252},{DIM04=39},{DIM05=36.5},{DIM06=M24},{DIM07=210},{DIM08=14},{DIM09=18},{DIM10=16000},{WEIGHT=807},{DX=24},{IP01=17.800},{DB=11.200},{PPATH=lvq_f_sst_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
L1
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
d
ⁿ/ₐ
DIM07
l
[mm]
DIM08
Ø
[mm]
DIM09
S
[mm]
DIM10
[N]
WEIGHT
重量
[g]
Levelling elements for gr...
332001
LVQ.F-80-14-SST-M16x68
80
102
105
34
32.5
M16
68
14
12
16000
151
Levelling elements for gr...
332003
LVQ.F-80-14-SST-M16x108
80
142
145
34
32.5
M16
108
14
12
16000
215
Levelling elements for gr...
332005
LVQ.F-80-14-SST-M16x148
80
182
185
34
32.5
M16
148
14
12
16000
279
Levelling elements for gr...
332007
LVQ.F-80-14-SST-M16x168
80
202
205
34
32.5
M16
168
14
12
16000
311
Levelling elements for gr...
332011
LVQ.F-80-14-SST-M20x110
80
149
152
39
36.5
M20
110
14
15
16000
315
Levelling elements for gr...
332013
LVQ.F-80-14-SST-M20x150
80
189
192
39
36.5
M20
150
14
15
16000
415
Levelling elements for gr...
332015
LVQ.F-80-14-SST-M20x170
80
209
212
39
36.5
M20
170
14
15
16000
465
Levelling elements for gr...
332017
LVQ.F-80-14-SST-M20x210
80
249
252
39
36.5
M20
210
14
15
16000
564
Levelling elements for gr...
332021
LVQ.F-80-14-SST-M24x110
80
149
152
39
36.5
M24
110
14
18
16000
422
Levelling elements for gr...
332023
LVQ.F-80-14-SST-M24x170
80
209
212
39
36.5
M24
170
14
18
16000
637
Levelling elements for gr...
332025
LVQ.F-80-14-SST-M24x210
80
249
252
39
36.5
M24
210
14
18
16000
781
Levelling elements for gr...
335001
LVQ.F-80-14-AS-SST-M16x68
80
102
105
34
32.5
M16
68
14
12
16000
177
Levelling elements for gr...
335003
LVQ.F-80-14-AS-SST-M16x10...
80
142
145
34
32.5
M16
108
14
12
16000
241
Levelling elements for gr...
335005
LVQ.F-80-14-AS-SST-M16x14...
80
182
185
34
32.5
M16
148
14
12
16000
305
Levelling elements for gr...
335007
LVQ.F-80-14-AS-SST-M16x16...
80
202
205
34
32.5
M16
168
14
12
16000
337
Levelling elements for gr...
335011
LVQ.F-80-14-AS-SST-M20x11...
80
149
152
39
36.5
M20
110
14
15
16000
341
Levelling elements for gr...
335013
LVQ.F-80-14-AS-SST-M20x15...
80
189
192
39
36.5
M20
150
14
15
16000
441
Levelling elements for gr...
335015
LVQ.F-80-14-AS-SST-M20x17...
80
209
212
39
36.5
M20
170
14
15
16000
491
Levelling elements for gr...
335017
LVQ.F-80-14-AS-SST-M20x21...
80
249
252
39
36.5
M20
210
14
15
16000
590
Levelling elements for gr...
335021
LVQ.F-80-14-AS-SST-M24x11...
80
149
152
39
36.5
M24
110
14
18
16000
448
Levelling elements for gr...
335023
LVQ.F-80-14-AS-SST-M24x17...
80
209
212
39
36.5
M24
170
14
18
16000
663
Levelling elements for gr...
335025
LVQ.F-80-14-AS-SST-M24x21...
80
249
252
39
36.5
M24
210
14
18
16000
807
Levelling elements for gr...
333851
LVQ.F-100-14-SST-M16x68
100
102
105
34
32.5
M16
68
14
12
16000
181
Levelling elements for gr...
333853
LVQ.F-100-14-SST-M16x108
100
142
145
34
32.5
M16
108
14
12
16000
245
Levelling elements for gr...
333855
LVQ.F-100-14-SST-M16x148
100
182
185
34
32.5
M16
148
14
12
16000
309
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LV.F - Levelling elements for ground mounting
Elesa+Ganter
21.06.2024
SPF. - Guide rail brackets
Elesa+Ganter
21.06.2024
MPG-2 - Guide rail clamps
Elesa+Ganter
21.06.2024
Elbow intermediate R4
Metalwork
21.07.2022
LVQ.A-SST - 水平调整件
Elesa+Ganter
21.06.2024
LV.A - 水平调整件
Elesa+Ganter
21.06.2024
LV.F-SST - Levelling elements for ground mounting
Elesa+Ganter
21.06.2024
LV.A-SST - 水平调整件
Elesa+Ganter
21.06.2024
C-CFJFN, C-CFJFNS - 经济型 调整块 - 金属重载型
Misumi
05.07.2023
LVQ.FO-SST - Levelling elements with offset mounting
Elesa+Ganter
21.06.2024
LSX.A - 水平调整件
Elesa+Ganter
21.06.2024
LVQ.F-SST - Levelling elements for ground mounting
Elesa
24.06.2024
AJPD, AJPDR, AJPDS, AJPDSR - 脚轮调整块 - 树脂橡胶型
Misumi
09.09.2019
C-CAJPD, C-CAJPDS - 经济型 调整块 - 尼龙万向型 -
Misumi
12.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表