目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LS.A - Levelling elements
Elesa+Ganter
水平调整件
LS.A
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/ls_a/ls_a_asmtab.prj},{NB=Levelling elements LS.A-32-14-AS-M16x168 (0)},{PARTNUMBER=347561},{DESCRIPTION=LS.A-32-14-AS-M16x168},{ROT=0},{DIM01=32},{DIM02=M16},{DIM03=193},{DIM04=196},{DIM05=168},{DIM06=25},{DIM07=15.000},{DIM08=16},{DIM09=14.0},{DIM10=7000},{WEIGHT=252},{NDM=16.000},{KDM=13.546},{D2=14.000},{H2=5.000},{L=168.000},{L2=20.000},{S=16.000},{L1=196.000},{PPATH=assemblies/ls_a_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
h
[mm]
DIM08
s
[mm]
DIM09
Ø
[mm]
DIM10
Max limit static load
[N]
WEIGHT
重量
[g]
Levelling elements LS.A-2...
340521
LS.A-25-8.5-M8x43
25
M8
61
-
43
18
12.000
10
8.5
5000
28
Levelling elements LS.A-2...
340525
LS.A-25-8.5-M8x68
25
M8
86
-
68
18
12.000
10
8.5
5000
38
Levelling elements LS.A-2...
340621
LS.A-25-8.5-M10x43
25
M10
61
-
43
18
12.000
10
8.5
5000
38
Levelling elements LS.A-2...
340625
LS.A-25-8.5-M10x68
25
M10
86
-
68
18
12.000
10
8.5
5000
50
Levelling elements LS.A-2...
340631
LS.A-25-8.5-M10x98
25
M10
116
-
98
18
12.000
10
8.5
5000
64
Levelling elements LS.A-2...
340721
LS.A-25-8.5-M12x43
25
M12
61
-
43
18
12.000
12
8.5
5000
48
Levelling elements LS.A-2...
340725
LS.A-25-8.5-M12x68
25
M12
86
-
68
18
12.000
12
8.5
5000
65
Levelling elements LS.A-2...
340731
LS.A-25-8.5-M12x98
25
M12
116
-
98
18
12.000
12
8.5
5000
86
Levelling elements LS.A-2...
345521
LS.A-25-8.5-AS-M8x43
25
M8
61
64
43
18
12.000
10
8.5
5000
30
Levelling elements LS.A-2...
345525
LS.A-25-8.5-AS-M8x68
25
M8
86
89
68
18
12.000
10
8.5
5000
40
Levelling elements LS.A-2...
345621
LS.A-25-8.5-AS-M10x43
25
M10
61
64
43
18
12.000
10
8.5
5000
40
Levelling elements LS.A-2...
345625
LS.A-25-8.5-AS-M10x68
25
M10
86
89
68
18
12.000
10
8.5
5000
52
Levelling elements LS.A-2...
345631
LS.A-25-8.5-AS-M10x98
25
M10
116
119
98
18
12.000
10
8.5
5000
66
Levelling elements LS.A-2...
345721
LS.A-25-8.5-AS-M12x43
25
M12
61
64
43
18
12.000
12
8.5
5000
50
Levelling elements LS.A-2...
345725
LS.A-25-8.5-AS-M12x68
25
M12
86
89
68
18
12.000
12
8.5
5000
67
Levelling elements LS.A-2...
345731
LS.A-25-8.5-AS-M12x98
25
M12
116
119
98
18
12.000
12
8.5
5000
88
Levelling elements LS.A-2...
341121
LS.A-25-14-M8x43
25
M8
67
-
43
24
12.000
14
14.0
5000
32
Levelling elements LS.A-2...
341125
LS.A-25-14-M8x68
25
M8
92
-
68
24
12.000
14
14.0
5000
42
Levelling elements LS.A-2...
341221
LS.A-25-14-M10x43
25
M10
67
-
43
24
12.000
14
14.0
5000
42
Levelling elements LS.A-2...
341225
LS.A-25-14-M10x68
25
M10
92
-
68
24
12.000
14
14.0
5000
54
Levelling elements LS.A-2...
341231
LS.A-25-14-M10x98
25
M10
122
-
98
24
12.000
14
14.0
5000
68
Levelling elements LS.A-2...
341321
LS.A-25-14-M12x43
25
M12
67
-
43
24
12.000
14
14.0
5000
52
Levelling elements LS.A-2...
341325
LS.A-25-14-M12x68
25
M12
92
-
68
24
12.000
14
14.0
5000
69
Levelling elements LS.A-2...
341331
LS.A-25-14-M12x98
25
M12
122
-
98
24
12.000
14
14.0
5000
90
Levelling elements LS.A-2...
341421
LS.A-25-14-M14X68
25
M14
92
-
68
24
12.000
14
14.0
5000
84
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LV.A - 水平调整件
Elesa+Ganter
28.03.2024
LS.A-SST - 水平调整件
Elesa+Ganter
28.03.2024
VRTP-P+I-SST - Spoked handwheels
Elesa+Ganter
28.03.2024
LX - Levelling elements
Elesa+Ganter
28.03.2024
LSX.A - 水平调整件
Elesa+Ganter
28.03.2024
LS.A - Levelling elements
Elesa
11.06.2024
LX-AS - Levelling elements
Elesa+Ganter
28.03.2024
EBR. - Handle with safety locking device
Elesa+Ganter
28.03.2024
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
GN 343.6 OS - Stainless Steel-Levelling feet,Threaded stud, Type OS, withou...
Elesa+Ganter
28.03.2024
NT. - Nuts
Elesa+Ganter
28.03.2024
GN 343.3 G - Levelling feet, Type G with rubber underlay
Elesa+Ganter
28.03.2024
DIN 933 - Stahl 8.8
Böllhoff
26.10.2021
LV.A-ESD-C - 水平调整件
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表