目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6311.6 - Leveling Feet, Stainless Steel, Type G with plastic cap, gliding
Elesa+Ganter
水平调整件
GN 6311.6
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn6311_6/gn6311_6_g_asmtab.prj},{NB=Gelenkfuss, Edelstahl GN 6311.6-50-M16-59-G (0)},{PARTNUMBER=GN 6311.6-50-M16-59-G},{D1=50},{D2=M16},{D2X=16},{L1=59},{D3=12.0},{L2=14.5},{L3=13.5},{L4=16},{L5=15},{S=2},{SW=8},{WINKEL=0},{SB=33},{VERS=2},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.2170},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails},{TR=WINKEL},{PPATH=gn6311_6_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
≈
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
S
[mm]
SW
[mm]
SB
Static load
[kN]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 6311.6-50-M10-37-G
50
M10
37
8.0
12.5
11.5
14
13
2
5
14
Stainless steel AISI 304
0.1500
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-47-G
50
M10
47
8.0
12.5
11.5
14
13
2
5
14
Stainless steel AISI 304
0.1540
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-57-G
50
M10
57
8.0
12.5
11.5
14
13
2
5
14
Stainless steel AISI 304
0.1600
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-72-G
50
M10
72
8.0
12.5
11.5
14
13
2
5
14
Stainless steel AISI 304
0.1744
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-41-G
50
M12
41
8.0
12.5
11.5
14
13
2
6
14
Stainless steel AISI 304
0.1600
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-51-G
50
M12
51
8.0
12.5
11.5
14
13
2
6
14
Stainless steel AISI 304
0.1690
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-61-G
50
M12
61
8.0
12.5
11.5
14
13
2
6
14
Stainless steel AISI 304
0.1732
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-71-G
50
M12
71
8.0
12.5
11.5
14
13
2
6
14
Stainless steel AISI 304
0.1800
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-91-G
50
M12
91
8.0
12.5
11.5
14
13
2
6
14
Stainless steel AISI 304
0.1960
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-59-G
50
M16
59
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.2170
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-69-G
50
M16
69
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.2260
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-89-G
50
M16
89
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.2500
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-114-G
50
M16
114
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.2850
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-59-G
60
M16
59
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.3040
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-69-G
60
M16
69
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.3130
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-89-G
60
M16
89
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.3370
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-114-G
60
M16
114
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.3720
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-78-G
60
M20
78
15.5
16.5
15.5
18
17
2
10
55
Stainless steel AISI 304
0.4001
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-88-G
60
M20
88
15.5
16.5
15.5
18
17
2
10
55
Stainless steel AISI 304
0.4181
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-113-G
60
M20
113
15.5
16.5
15.5
18
17
2
10
55
Stainless steel AISI 304
0.4631
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-138-G
60
M20
138
15.5
16.5
15.5
18
17
2
10
55
Stainless steel AISI 304
0.5138
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表