目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 37 - Machine feet with central fastening hole, Type C, with O-ring
Elesa+Ganter
水平调整件
GN 37
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn37/gn37_c_asmtab.prj},{NB=Maschinenfuss GN 37-100-M24x2-70-C},{PARTNUMBER=GN 37-100-M24x2-70-C},{D1=100},{D2=M24x2},{D2X=24.000},{P=2.000},{L1=70},{D3=11.0},{L2=30.0},{L3=17.5},{SW1=19},{SW2=19},{SB=50},{WEIGHT=0.6710},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn37_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
D3
H13
[mm]
L2
≈
[mm]
L3
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Machine foot GN 37-80-M20...
GN 37-80-M20x1,5-60-C
80
M20x1,5
60
9.0
27.5
15.0
16
16
40
0.4080
84879059
YES
Machine foot GN 37-100-M2...
GN 37-100-M24x2-70-C
100
M24x2
70
11.0
30.0
17.5
19
19
50
0.6710
84879059
YES
Machine foot GN 37-125-M3...
GN 37-125-M30x2-90-C
125
M30x2
90
13.5
38.0
21.0
24
24
80
1.2980
84879059
YES
Machine foot GN 37-160-M3...
GN 37-160-M36x2-110-C
160
M36x2
110
17.5
45.0
27.0
30
30
120
2.4770
84879059
YES
Machine foot GN 37-200-M4...
GN 37-200-M42x2-125-C
200
M42x2
125
22.0
55.0
33.0
36
36
150
4.4020
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 148 - Levelling feet with vibration damping element, Type A, with two-ho...
Elesa+Ganter
28.03.2024
GN 148 - Levelling feet with vibration damping element, Type B, with four-h...
Elesa+Ganter
28.03.2024
GN 438 - Spacer disks and foot disks, Type A, Mounting with fixing hole
Ganter
12.04.2024
NDX.Q - Square end-caps
Elesa
11.06.2024
GN 438 - Spacer disks and foot disks, Type B, Mounting with adhesive pad
Ganter
12.04.2024
GN 438.5 - Spacer disks and foot disks, Type A, Mounting with fixing hole
Ganter
12.04.2024
GN 37 - Machine feet with central fastening hole, Type A, without rubber un...
Elesa+Ganter
28.03.2024
GN 37.1 - Foot plates with central fastening hole, Type B, with rubber unde...
Elesa+Ganter
28.03.2024
NDX.T - Round end-caps
Elesa
11.06.2024
GN 37.1 - Foot plates with central fastening hole, Type C, with O-ring
Elesa+Ganter
28.03.2024
GN 355 - Stainless Steel-Levelling elements
Elesa+Ganter
28.03.2024
GN 37.1 - Foot plates with central fastening hole, Type A, without rubber u...
Elesa+Ganter
28.03.2024
GN 438.5 - Stainless Steel-Spacer disks and foot disks, Type B, Mounting wi...
Ganter
12.04.2024
GN 355 - Levelling elements
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表