目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 32 - Levelling feet, Steel sheet metal, with rubber pad, with fixing lug
Elesa+Ganter
水平调整件
GN 32
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn32/gn_32_asmtab.prj},{NB=Stellfuss GN 32-80-M12-60-A5-SK (0)},{PARTNUMBER=GN 32-80-M12-60-A5-SK},{WINKEL=0},{D1=80},{D2=M12},{NDM=12},{FORM=A5},{FORMX=A5},{AUSF=SK},{L1=60},{L77=49},{H1=20},{L8=30},{L9=70},{H33=28},{H44=-},{SW11=17},{SW22=-},{SW33=-},{SW77=17},{T=-},{WEIGHT=0.34000},{CTN=73269098},{ROHS=YES},{DD=79.0000},{R=9.0000},{RR=10.0000},{CRR=12.8348},{R1=2.5000},{PPATH=gn_32_asmtpl.prj},{TT=},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L7
[mm]
H1
[mm]
L8
[mm]
L9
[mm]
H3
[mm]
H4
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A1-S
50
M8
A1
S
40
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-50-A1-S
50
M8
A1
S
50
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-63-A1-S
50
M8
A1
S
63
-
18
25
45
26
-
17
-
-
-
-
0.14000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A1-SK
50
M8
A1
SK
40
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-50-A1-SK
50
M8
A1
SK
50
-
18
25
45
26
-
17
-
-
-
-
0.14000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-63-A1-SK
50
M8
A1
SK
63
-
18
25
45
26
-
17
-
-
-
-
0.14000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A1-X
50
M8
A1
X
-
40
18
25
45
-
-
-
-
-
14
8
0.15000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A5-S
50
M8
A5
S
40
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-50-A5-S
50
M8
A5
S
50
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-63-A5-S
50
M8
A5
S
63
-
18
25
45
26
-
17
-
-
-
-
0.14000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A5-SK
50
M8
A5
SK
40
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-50-A5-SK
50
M8
A5
SK
50
-
18
25
45
26
-
17
-
-
-
-
0.14000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-63-A5-SK
50
M8
A5
SK
63
-
18
25
45
26
-
17
-
-
-
-
0.14000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M8-40-A5-X
50
M8
A5
X
-
40
18
25
45
-
-
-
-
-
14
8
0.15000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-50-A1-S
50
M10
A1
S
50
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-60-A1-S
50
M10
A1
S
60
-
18
25
45
26
-
17
-
-
-
-
0.14890
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-80-A1-S
50
M10
A1
S
80
-
18
25
45
26
-
17
-
-
-
-
0.15000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-100-A1-S
50
M10
A1
S
100
-
18
25
45
26
-
17
-
-
-
-
0.17000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-50-A1-SK
50
M10
A1
SK
50
-
18
25
45
26
-
17
-
-
-
-
0.15000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-60-A1-SK
50
M10
A1
SK
60
-
18
25
45
26
-
17
-
-
-
-
0.16000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-80-A1-SK
50
M10
A1
SK
80
-
18
25
45
26
-
17
-
-
-
-
0.16000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-100-A1-SK
50
M10
A1
SK
100
-
18
25
45
26
-
17
-
-
-
-
0.18000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-43-A1-X
50
M10
A1
X
-
43
18
25
45
-
-
-
-
-
14
10
0.18050
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-50-A5-S
50
M10
A5
S
50
-
18
25
45
26
-
17
-
-
-
-
0.13000
73269098
YES
Levelling foot GN 32-50-M...
GN 32-50-M10-60-A5-S
50
M10
A5
S
60
-
18
25
45
26
-
17
-
-
-
-
0.14890
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表