目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BASE LS.A-PP - LV.F-PP - Bases for levelling feet
Elesa+Ganter
水平调整件
BASE_LS_A_PP_LV_F_PP
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/base_ls_a_pp_lv_f_pp/ls_a_pp.prj},{NB=Bases for levelling feet LS.A-60-PP-14},{PARTNUMBER=370141},{DESCRIPTION=LS.A-60-PP-14},{DIM01=60},{DIM02=14},{DIM03=24},{DIM04=8.5},{DIM05=-},{DIM06=2300},{WEIGHT=25},{VER=1},{VER1=0},{H3=0},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d2
[mm]
DIM03
h
[mm]
DIM04
h2
[mm]
DIM05
h3
[mm]
DIM06
Max. limit static load
ⁿ/ₐ
WEIGHT
重量
[g]
Bases for levelling feet ...
370131
LS.A-40-PP-14
40
14
17
5.5
-
2000
13
Bases for levelling feet ...
370135
LS.A-50-PP-14
50
14
19
6.5
-
2100
19
Bases for levelling feet ...
370141
LS.A-60-PP-14
60
14
24
8.5
-
2300
25
Bases for levelling feet ...
370231
LS.A-40-PP-14-AS40
40
14
17
5.5
20
2000
20
Bases for levelling feet ...
370235
LS.A-50-PP-14-AS50
50
14
19
6.5
22
2100
31
Bases for levelling feet ...
370241
LS.A-60-PP-14-AS60
60
14
24
8.5
27
2300
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BASE LV.A-ESD-C - Antistatic bases for levelling elements
Elesa
11.06.2024
BASE LS.A-PP - LV.F-PP - Bases for levelling feet
Elesa+Ganter
28.03.2024
GN 349 - Threaded mounting plates
Elesa+Ganter
28.03.2024
GN 37.1 - Foot plates with central fastening hole, Type A, without rubber u...
Elesa+Ganter
28.03.2024
GN 37.1 - Foot plates with central fastening hole, Type B, with rubber unde...
Elesa+Ganter
28.03.2024
BASE LV.F-ESD - Antistatic bases for levelling elements
Elesa
26.09.2023
SMQ-SST - Stems for levelling elements
Elesa
11.06.2024
LS.A - Levelling elements
Elesa+Ganter
28.03.2024
GN 343.7 A - Levelling feet, Type A without rubber underlay
Elesa+Ganter
28.03.2024
LVQ.A-SST - 水平调整件
Elesa+Ganter
28.03.2024
GN 31 - Stainless Steel-Levelling feet rubber black/white
Elesa+Ganter
28.03.2024
GN 638 NV - Stainless steel - Ball jointed levelling feet
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表