目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 119 VDE - Door locks , operation with two-way key bit
Elesa+Ganter
闩锁
GN 119
GN 119 VDE
Powered by
CAD模型選擇
{elesa_ganter/latches/gn119/gn_119vde/gn_119_vde_asmtab.prj},{NB=Tuerverriegelung GN 119-VDE-A4(0.5)},{PARTNUMBER=GN 119-VDE-A4},{BESTNR=GN 119-VDE-A4},{FORM=VDE},{KLB=A4},{A=32-40},{ABSTAND=0.5},{AX=40.000},{L=50},{POS=7},{MAT=Stahl},{PPATH=gn_119_vde_asmtpl.prj},{WEIGHT=0.1170},{CTN=83089000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
KLB
clamp range A1-A9
ⁿ/ₐ
A
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch GN 119-VDE-A1
GN 119-VDE-A1
VDE
A1
17-25
35
Stahl
0.1100
83089000
YES
Latch GN 119-VDE-A2
GN 119-VDE-A2
VDE
A2
22-30
40
Stahl
0.1150
83089000
YES
Latch GN 119-VDE-A3
GN 119-VDE-A3
VDE
A3
27-35
45
Stahl
0.1150
83089000
YES
Latch GN 119-VDE-A4
GN 119-VDE-A4
VDE
A4
32-40
50
Stahl
0.1170
83089000
YES
Latch GN 119-VDE-A5
GN 119-VDE-A5
VDE
A5
37-45
55
Stahl
0.1250
83089000
YES
Latch GN 119-VDE-A6
GN 119-VDE-A6
VDE
A6
42-50
60
Stahl
0.1210
83089000
YES
Latch GN 119-VDE-A7
GN 119-VDE-A7
VDE
A7
47-55
65
Stahl
0.1330
83089000
YES
Latch GN 119-VDE-A8
GN 119-VDE-A8
VDE
A8
52-60
70
Stahl
0.1380
83089000
YES
Latch GN 119-VDE-A9
GN 119-VDE-A9
VDE
A9
57-65
75
Stahl
0.1380
83089000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表