您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 648.6 - Stainless Steel-Ball joint heads with threaded bolt, Type WH, Bronze-PTFE / Steel self lubricated
Elesa+Ganter
接头
GN 648.8
GN 648.6 WH
Powered by
CAD模型選擇
{elesa_ganter/joints/gn648_6/gn648_6_wh/gn_648_6_h_asmtab.prj},{NB=Edelstahl-Gelenkkopf mit Schraube GN 648.6-14-M14L-WH},{PARTNUMBER=GN 648.6-14-M14L-WH},{D1=14},{D2=M14L},{DG=14.000},{DK=11.546},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{L1=60},{L2=78},{L3=38},{W=16},{PPATH=gn_648_6_h_asmtpl.prj},{WEIGHT=0.1330},{CTN=84833038},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
Thread
ⁿ/ₐ
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Movement angle
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball join...
GN 648.6-5-M5-WH
5
M5
8
6.00
7.7
18
33
42
20
13
0.0150
84833038
YES
Stainless Steel-Ball join...
GN 648.6-5-M5L-WH
5
M5L
8
6.00
7.7
18
33
42
20
13
0.0130
84833038
YES
Stainless Steel-Ball join...
GN 648.6-6-M6-WH
6
M6
9
6.75
8.9
20
36
46
22
13
0.0190
84833038
YES
Stainless Steel-Ball join...
GN 648.6-6-M6L-WH
6
M6L
9
6.75
8.9
20
36
46
22
13
0.0200
84833038
YES
Stainless Steel-Ball join...
GN 648.6-8-M8-WH
8
M8
12
9.00
10.4
24
42
54
25
14
0.0410
84833038
YES
Stainless Steel-Ball join...
GN 648.6-8-M8L-WH
8
M8L
12
9.00
10.4
24
42
54
25
14
0.0380
84833038
YES
Stainless Steel-Ball join...
GN 648.6-10-M10-WH
10
M10
14
10.50
12.9
28
48
62
29
13
0.0610
84833038
YES
Stainless Steel-Ball join...
GN 648.6-10-M10L-WH
10
M10L
14
10.50
12.9
28
48
62
29
13
0.0620
84833038
YES
Stainless Steel-Ball join...
GN 648.6-12-M12-WH
12
M12
16
12.00
15.4
32
54
70
33
13
0.0950
84833038
YES
Stainless Steel-Ball join...
GN 648.6-12-M12L-WH
12
M12L
16
12.00
15.4
32
54
70
33
13
0.0930
84833038
YES
Stainless Steel-Ball join...
GN 648.6-14-M14-WH
14
M14
19
13.50
16.8
36
60
78
38
16
0.1340
84833038
YES
Stainless Steel-Ball join...
GN 648.6-14-M14L-WH
14
M14L
19
13.50
16.8
36
60
78
38
16
0.1330
84833038
YES
Stainless Steel-Ball join...
GN 648.6-16-M16-WH
16
M16
21
15.00
19.3
42
66
87
40
15
0.2030
84833038
YES
Stainless Steel-Ball join...
GN 648.6-16-M16L-WH
16
M16L
21
15.00
19.3
42
66
87
40
15
0.2010
84833038
YES
Stainless Steel-Ball join...
GN 648.6-18-M18x1,5-WH
18
M18x1,5
23
16.50
21.8
46
72
95
44
15
0.2740
84833038
YES
Stainless Steel-Ball join...
GN 648.6-18-M18x1,5L-WH
18
M18x1,5L
23
16.50
21.8
46
72
95
44
15
0.2700
84833038
YES
Stainless Steel-Ball join...
GN 648.6-20-M20x1,5-WH
20
M20x1,5
25
18.00
24.3
50
78
103
47
14
0.3510
84833038
YES
Stainless Steel-Ball join...
GN 648.6-20-M20x1,5L-WH
20
M20x1,5L
25
18.00
24.3
50
78
103
47
14
0.3500
84833038
YES
Stainless Steel-Ball join...
GN 648.6-22-M22x1,5-WH
22
M22x1,5
28
20.00
25.8
54
84
111
51
15
0.4600
84833038
YES
Stainless Steel-Ball join...
GN 648.6-22-M22x1,5L-WH
22
M22x1,5L
28
20.00
25.8
54
84
111
51
15
0.4500
84833038
YES
Stainless Steel-Ball join...
GN 648.6-25-M24x2-WH
25
M24x2
31
22.00
29.6
60
94
124
58
15
0.6000
84833038
YES
Stainless Steel-Ball join...
GN 648.6-25-M24x2L-WH
25
M24x2L
31
22.00
29.6
60
94
124
58
15
0.6300
84833038
YES
Stainless Steel-Ball join...
GN 648.6-30-M30x2-WH
30
M30x2
37
25.00
34.8
70
110
145
71
17
1.0300
84833038
YES
Stainless Steel-Ball join...
GN 648.6-30-M30x2L-WH
30
M30x2L
37
25.00
34.8
70
110
145
71
17
0.6300
84833038
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表