目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BJT. - Rod ends with hole
Elesa+Ganter
接头
BJT
Powered by
CAD模型選擇
{elesa_ganter/joints/bjt/bjt.prj},{NB=Rod ends with hole BJT-M10(0)},{PARTNUMBER=470021},{DESCRIPTION=BJT-M10},{ROT=0},{ROTX=25},{DIM01=M10},{DIM01X=10},{PITCH=1.000},{DIM02=20},{DIM03=10},{DIM04=30},{DK=19.050},{DIM05=15},{DIM06=19},{DIM07=14},{DIM08=10.5},{DIM09=58},{DIM10=43},{DIM11=17},{WEIGHT=15},{VER=3},{PPATH=parts/bjt_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
p
[mm]
DIM03
d1 E10
[mm]
DIM04
d2
[mm]
DIM05
d3
[mm]
DIM06
d4
[mm]
DIM07
b
[mm]
DIM08
b1
[mm]
DIM09
H.
[mm]
DIM10
h1
[mm]
DIM11
S
[mm]
WEIGHT
重量
[g]
Rod ends with hole BJT-M6
470001
BJT-M6
M6
12
6
20
10
13
9
7.0
40
30
11
5
Rod ends with hole BJT-M8
470011
BJT-M8
M8
16
8
24
13
16
12
9.0
48
36
14
9
Rod ends with hole BJT-M1...
470021
BJT-M10
M10
20
10
30
15
19
14
10.5
58
43
17
15
Rod ends with hole BJT-M1...
470022
BJT-M10x1.25
M10x1.25
20
10
30
15
19
14
10.5
58
43
17
15
Rod ends with hole BJT-M1...
470031
BJT-M12
M12
22
12
34
18
22
16
12.0
67
50
19
20
Rod ends with hole BJT-M1...
470032
BJT-M12x1.25
M12x1.25
22
12
34
18
22
16
12.0
67
50
19
20
Rod ends with hole BJT-M1...
470041
BJT-M14
M14
25
14
38
20
25
19
13.5
76
57
22
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表