目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 822.7 - Stainless Steel-Mini indexing plungers, covered indexing mechanism, Type C, with rest position with plastic knob
Elesa+Ganter
分度及定位元件
GN 822.7
GN 822.7
GN 822.7 C
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn822_7/gn822_7/gn822_7_c/gn822_7_c_asmtab.prj},{NB=Edelstahl-Miniraster GN 822.7-6-M12-C (deactivated)},{PARTNUMBER=GN 822.7-6-M12-C},{D1=6},{POS=0},{D2=M12},{D2X='M12','M12','M12x1.5','M12x1.5'},{P=1.5},{D3=28},{D4=20},{L1=40.5},{L2=7},{L3=10},{K=23.5},{SW=14},{FEDERDRUCK1=10},{FEDREDRUCK2=23},{X=7.5},{PPATH=gn822_7_c_asmtpl.prj},{WEIGHT=0.0392},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger h9 Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
K
[mm]
SW
[mm]
FEDERDRUCK1
Spring load initial
[N]
FEDREDRUCK2
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Mini inde...
GN 822.7-4-M8-C
4
M8
21
15
27.5
5
6
16.5
10
4
12
0.0135
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-4-M8x1-C
4
M8x1
21
15
27.5
5
6
16.5
10
4
12
0.0138
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-5-M10-C
5
M10
25
18
34.0
6
8
20.0
12
6
16
0.0237
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-5-M10x1-C
5
M10x1
25
18
34.0
6
8
20.0
12
6
16
0.0243
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-6-M10-C
6
M10
25
18
34.0
6
8
20.0
12
6
16
0.0240
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-6-M10x1-C
6
M10x1
25
18
34.0
6
8
20.0
12
6
16
0.0249
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-6-M12-C
6
M12
28
20
40.5
7
10
23.5
14
10
23
0.0392
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-6-M12x1,5-C
6
M12x1,5
28
20
40.5
7
10
23.5
14
10
23
0.0386
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-7-M12-C
7
M12
28
20
40.5
7
10
23.5
14
10
23
0.0390
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-7-M12x1,5-C
7
M12x1,5
28
20
40.5
7
10
23.5
14
10
23
0.0393
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-8-M16-C
8
M16
33
23
47.5
10
12
25.5
17
11
35
0.0650
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-8-M16x1,5-C
8
M16x1,5
33
23
47.5
10
12
25.5
17
11
35
0.0650
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-10-M16-C
10
M16
33
23
47.5
10
12
25.5
17
11
35
0.0665
73181900
YES
Stainless Steel-Mini inde...
GN 822.7-10-M16x1,5-C
10
M16x1,5
33
23
47.5
10
12
25.5
17
11
35
0.0600
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表