目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 822 C NI - Stainless Steel-Mini indexing plungers, Type C, with rest position
Elesa+Ganter
分度及定位元件
GN 822
GN 822 NI
GN 822 C NI
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn822/gn822_ni/gn822_ni_c/gn_822_c_ni_asmtab.prj},{NB=Edelstahl-Miniraster GN 822-5-C-NI (deactivated)},{PARTNUMBER=GN 822-5-C-NI},{POS=0},{D1=5},{D2=M8x0,75},{DNDM=8},{DKDM=7.080},{D3=21},{D4=15},{L1=26.5},{L2=5},{L3=5},{L4=3.5},{SW=10},{FEDERDRUCK=4.5},{FEDERDRUCK2=12},{D2X=8.000},{DK=6.800},{H=2.000},{R=1.000},{R1=1.500},{R2=0.600},{L4X=12.000},{HK=4.000},{F=AU},{N=9.000},{HF1=0.500},{BU=1.500},{PPATH=gn_822_c_ni_asmtpl.prj},{WEIGHT=0.0140},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bolt -0.06 / Borehole +0.05/+0.1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
L4
min.
[mm]
SW
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Mini inde...
GN 822-4-C-NI
4
M8x0,75
21
15
26.5
5
5
3.5
10
4.5
12
0.0140
73181900
YES
Stainless Steel-Mini inde...
GN 822-5-C-NI
5
M8x0,75
21
15
26.5
5
5
3.5
10
4.5
12
0.0140
73181900
YES
Stainless Steel-Mini inde...
GN 822-6-C-NI
6
M10x1
25
18
34.0
7
7
4.5
12
5.0
18
0.0240
73181900
YES
Stainless Steel-Mini inde...
GN 822-7-C-NI
7
M10x1
25
18
34.0
7
7
4.5
12
5.0
18
0.0300
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表